text.skipToContent text.skipToNavigation

Raccord fileté en acier inoxydable, adaptateur pour manomètre, filetage cylindrique ISO femelle 3/8 po x filetage NPT mâle 3/8 po

Код изделия: SS-6-AG-6

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Parallel Thread
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Raccord fileté en acier inoxydable, adaptateur pour manomètre, filetage cylindrique ISO femelle 3/8 po x filetage NPT mâle 3/8 po

Код изделия: SS-6-AG-6
Посмотреть каталог

Добавить в избранное

Каталоги

Straights

Streamlines transitions between components while preserving system integrity—ideal for straightforward, critical fluid system connections.

Технические характеристики

SS-6-AG-6 — Raccord fileté en acier inoxydable, adaptateur pour manomètre, filetage cylindrique ISO femelle 3/8 po x filetage NPT mâle 3/8 po

Атрибут Значение
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/8 in.
Connection 1 Type Female ISO Parallel Thread
Connection 2 Size 3/8 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020514
eClass (6.0) 37020500
eClass (6.1) 37020500
eClass (10.1) 37020500
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40141700
UNSPSC (11.0501) 40142300
UNSPSC (13.0601) 40142300
UNSPSC (15.1) 40142300
UNSPSC (17.1001) 40171707
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
SS-12-A 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT Просмотр изделия
SS-12-A-12RS 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder Просмотр изделия
SS-12-A-12RT 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male ISO Tapered Thread Просмотр изделия
SS-12-AN-1-12 316 Stainless Steel 1 1/16-12 in. Male JIC Thread 3/4 in. Male NPT Просмотр изделия
SS-12-SAE-7-12 316 Stainless Steel 1 1/16-12 in. Male SAE/MS Straight Thread 3/4 in. Female NPT Просмотр изделия
SS-16-A 316 Stainless Steel 1 in. Female NPT 1 in. Male NPT Просмотр изделия
SS-16-A-16RS 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Parallel Thread, Straight Shoulder Просмотр изделия
SS-16-A-16RT 316 Stainless Steel 1 in. Female NPT 1 in. Male ISO Tapered Thread Просмотр изделия
SS-16-AN-1-16 316 Stainless Steel 1 5/16-12 in. Male JIC Thread 1 in. Male NPT Просмотр изделия
SS-2-A 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT Просмотр изделия
SS-2-A-2RS 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder Просмотр изделия
SS-2-A-2RT 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-4-A 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT Просмотр изделия
SS-4-A-4RS Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage cylindrique ISO mâle, épaulement droit Просмотр изделия
SS-4-A-4RT Acier inoxydable 316 1/4 po Filetage NPT femelle 1/4 po Filetage conique ISO mâle Просмотр изделия
SS-4-AG-4 Acier inoxydable 316 1/4 po Filetage cylindrique ISO femelle 1/4 po Filetage NPT mâle Просмотр изделия
SS-4-AN-1-2 Acier inoxydable 316 7/16-20 po Filetage JIC mâle 1/8 po Filetage NPT mâle Просмотр изделия
SS-4-AN-1-4 Acier inoxydable 316 7/16-20 po Filetage JIC mâle 1/4 po Filetage NPT mâle Просмотр изделия
SS-4-AT-4 Acier inoxydable 316 1/4 po Taraudage conique ISO 1/4 po Filetage NPT mâle Просмотр изделия
SS-4-SAE-1-4 Acier inoxydable 316 7/16-20 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage NPT mâle Просмотр изделия
SS-4-SAE-1-4AN Acier inoxydable 316 7/16-20 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage JIC mâle Просмотр изделия
SS-4-SAE-7-4 Acier inoxydable 316 7/16-20 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage NPT femelle Просмотр изделия
SS-6-A Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage NPT mâle Просмотр изделия
SS-6-A-6RS Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage cylindrique ISO mâle, épaulement droit Просмотр изделия
SS-6-A-6RT Acier inoxydable 316 3/8 po Filetage NPT femelle 3/8 po Filetage conique ISO mâle Просмотр изделия
SS-6-AN-1-4 Acier inoxydable 316 9/16-18 po Filetage JIC mâle 1/4 po Filetage NPT mâle Просмотр изделия
SS-6-AN-1-6 Acier inoxydable 316 9/16-18 po Filetage JIC mâle 3/8 po Filetage NPT mâle Просмотр изделия
SS-6-A-RT Acier inoxydable 316 3/8 po Taraudage conique ISO 3/8 po Filetage conique ISO mâle Просмотр изделия
SS-6-AT-6 Acier inoxydable 316 3/8 po Taraudage conique ISO 3/8 po Filetage NPT mâle Просмотр изделия
SS-6-SAE-1-4 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage NPT mâle Просмотр изделия
SS-6-SAE-1-6 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage NPT mâle Просмотр изделия
SS-6-SAE-1-6AN Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage JIC mâle Просмотр изделия
SS-6-SAE-7-4 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 1/4 po Filetage NPT femelle Просмотр изделия
SS-6-SAE-7-6 Acier inoxydable 316 9/16-18 po Filetage cylindrique SAE/MS mâle 3/8 po Filetage NPT femelle Просмотр изделия
SS-8-A Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT mâle Просмотр изделия
SS-8-A-8RS Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage cylindrique ISO mâle, épaulement droit Просмотр изделия
SS-8-A-8RT Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage conique ISO mâle Просмотр изделия
SS-8-AG-8 Acier inoxydable 316 1/2 po Filetage cylindrique ISO femelle 1/2 po Filetage NPT mâle Просмотр изделия
SS-8-AN-1-8 Acier inoxydable 316 3/4-16 po Filetage JIC mâle 1/2 po Filetage NPT mâle Просмотр изделия
SS-8-AT-8 Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Filetage NPT mâle Просмотр изделия
SS-8-SAE-1-8 Acier inoxydable 316 3/4-16 po Filetage cylindrique SAE/MS mâle 1/2 po Filetage NPT mâle Просмотр изделия
SS-8-SAE-7-8 Acier inoxydable 316 3/4-16 po Filetage cylindrique SAE/MS mâle 1/2 po Filetage NPT femelle Просмотр изделия

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.