|
Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 3/8 in. x 1/4 in. Tube OD
Part #: SS-600-6-4BT
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Selección fiable de un producto:
El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 3/8 in. x 1/4 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects tubing of different sizes in a linear path—ideal for maintaining flow efficiency in compact, critical systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-600-6-4BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Reducing Union, 3/8 in. x 1/4 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | Yes |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Feature | Bored Through |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183112 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-100-R-2 | Brass | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| B-1010-6-6 | Brass | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-1010-6-8 | Brass | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-10M0-6-6M | Brass | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| B-1210-6-8 | Brass | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| B-1410-6-12 | Brass | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | View Product |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
| SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-R-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-6-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-R-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-12 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-16M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 16 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-18M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 18 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-20M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 20 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-22M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-25M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-6 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-8 | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-R-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
| SS-1410-6-12 | 316 Stainless Steel | 7/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-15M0-6-12M | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-1610-2R-16 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1610-6-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6-4 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-6-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1610-R-12 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1610-R-20 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1610-R-24 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-1610-R-32 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 2 in. | Pre-Swaged Swagelok® Tube Adapter | View Product |
| SS-1610-R-8 | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-16M0-6-10M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-16M0-6-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-16M0-R-12M | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-18M0-6-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Fitting | View Product |
| SS-18M0-R-12 | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-18M0-R-12M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-18M0-R-22M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 22 mm | Swagelok® Tube Adapter | View Product |
| SS-18M0-R-25M | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | 25 mm | Swagelok® Tube Adapter | View Product |
| SS-2000-6-16 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-2000-R-24 | 316 不锈钢 | 1 1/4 英寸 | 世伟洛克® 卡套管接头 | 1 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-6-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-200-6-1BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-200-R-1 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-2 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-4 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-4BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-6 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-6BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-6M | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-8 | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-200-R-8BT | 316 不锈钢 | 1/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-20M0-6-8 | 316 不锈钢 | 20 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-2400-6-16 | 316 不锈钢 | 1 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-25M0-6-16 | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-25M0-6-18M | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-25M0-R-18M | 316 不锈钢 | 25 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-2M0-R-2 | 316 不锈钢 | 2 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-300-6-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-300-R-2 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-300-R-4 | 316 不锈钢 | 3/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-3M0-6-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-3M0-R-10M | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-3M0-R-2 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-3M0-R-4 | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-3M0-R-6M | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-3M0-R-6MBT | 316 不锈钢 | 3 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-6-1 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-6-1BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-6-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-6-2BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-6-3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-6BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-400-R-10 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-12 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-12BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-12M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-16 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-2 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-3 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/16 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-4 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-5 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 5/16 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-6 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-6BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-6M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-8 | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-8BT | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-400-R-8M | 316 不锈钢 | 1/4 in. | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-4M0-R-4 | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-4M0-R-6M | 316 不锈钢 | 4 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-500-6-4 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-500-R-6 | 316 不锈钢 | 5/16 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-6-1 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-600-6-2 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-600-6-2BT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-600-6-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-600-6-5 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 5/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-600-R-10 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-10M | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-12 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-16 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-4 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-6 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-8 | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-600-R-8BT | 316 不锈钢 | 3/8 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-6-1 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/16 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-61-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-61-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-6-2M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 2 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-6-3M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-6-3MBT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-6-4M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 4 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-R-10M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-12M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-12MBT | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-6M0-R-18M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 18 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-2 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-3M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-4 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-6 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-6M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-8 | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-6M0-R-8M | 316 不锈钢 | 6 mm | 世伟洛克® 卡套管接头 | 8 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-6-2 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6-2BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6-4BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6-4SC11 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-6BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-810-R-10 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 5/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-12 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-12BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-12M | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-16 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-16BT | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-4 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-6 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-810-R-8 | 316 不锈钢 | 1/2 in. | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-6-6M | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管接头 | View Product |
| SS-8M0-6-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管接头 | View Product |
| SS-8M0-R-10M | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 10 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-R-12M | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 12 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-R-16M | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 16 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-R-4 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克®卡套管转换接头 | View Product |
| SS-8M0-R-6 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 3/8 in. | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-R-6M | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 6 mm | 世伟洛克® 卡套管转换接头 | View Product |
| SS-8M0-R-8 | 316 不锈钢 | 8 mm | 世伟洛克® 卡套管接头 | 1/2 in. | 世伟洛克® 卡套管转换接头 | View Product |
| T-400-6-2 | PTFE | 1/4 in. | 世伟洛克® 卡套管接头 | 1/8 in. | 世伟洛克® 卡套管接头 | View Product |
| T-600-6-4 | PTFE | 3/8 in. | 世伟洛克® 卡套管接头 | 1/4 in. | 世伟洛克® 卡套管接头 | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
