|
Stainless Steel Swagelok Tube Fitting, Bored-Through Union, 3/8 in. Tube OD
型番: SS-600-6BT
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
ストレート型チューブ同士を漏れなく強固に接続するため、一直線に配置されたシステム・レイアウトの流れを維持するのに適しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
ストレート型
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Step-by-step identification procedure for threads and end connections.
仕様
SS-600-6BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Union, 3/8 in. Tube OD
| 属性 | 値 |
|---|---|
| ボディ材質 | 316 Stainless Steel |
| ボアード・スルー | カタログ有り |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| コネクション1 サイズ | 3/8 in. |
| コネクション1 タイプ | Swagelok® Tube Fitting |
| コネクション2 サイズ | 3/8 in. |
| コネクション2 タイプ | Swagelok® Tube Fitting |
| 流量制限 | いいえ |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-1210-3-SG2 | Super Duplex Stainless Steel | 3/4인치 | 스웨즈락® 튜브 피팅 | 3/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-1210-6-SG2 | Super Duplex Stainless Steel | 3/4인치 | 스웨즈락® 튜브 피팅 | 3/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-1210-9-SG2 | Super Duplex Stainless Steel | 3/4인치 | 스웨즈락® 튜브 피팅 | 3/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-400-6-SG2 | Super Duplex Stainless Steel | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-400-9-SG2 | Super Duplex Stainless Steel | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-600-3-SG2 | Super Duplex Stainless Steel | 3/8인치 | 스웨즈락® 튜브 피팅 | 3/8인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-600-6-SG2 | Super Duplex Stainless Steel | 3/8인치 | 스웨즈락® 튜브 피팅 | 3/8인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-600-9-SG2 | Super Duplex Stainless Steel | 3/8인치 | 스웨즈락® 튜브 피팅 | 3/8인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-810-3-SG2 | Super Duplex Stainless Steel | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-810-6-SG2 | Super Duplex Stainless Steel | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 2507-810-9-SG2 | Super Duplex Stainless Steel | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 6MO-400-6 | 6-Moly | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 6MO-600-6 | 6-Moly | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| 6MO-810-6 | 6-Moly | 1/2인치 | 스웨즈락® 튜브 피팅 | 1/2인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| 825-400-6 | 합금 825 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-100-6 | 황동 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-1010-6 | 황동 | 5/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-10M0-6 | 황동 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | 製品を見る |
| B-10M0-6-6 | 황동 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-1210-6 | 황동 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-12M0-6 | 황동 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| B-1410-6 | 황동 | 7/8인치 | Swagelok® 튜브 피팅 | 7/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-15M0-6 | 황동 | 15mm | Swagelok® 튜브 피팅 | 15mm | Swagelok® 튜브 피팅 | 製品を見る |
| B-1610-6 | 황동 | 1인치 | Swagelok® 튜브 피팅 | 1인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-1810-6 | 황동 | 1 1/8인치 | Swagelok® 튜브 피팅 | 1 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-200-6 | 황동 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-300-6 | 황동 | 3/16인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-400-6 | 황동 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-600-6 | 황동 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-6M0-6 | 황동 | 6mm | Swagelok® 튜브 피팅 | 6mm | Swagelok® 튜브 피팅 | 製品を見る |
| B-6M0-6-4 | 황동 | 6mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-810-6 | 황동 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| B-8M0-6 | 황동 | 8mm | Swagelok® 튜브 피팅 | 8mm | Swagelok® 튜브 피팅 | 製品を見る |
| HC-200-6 | 합금 C-276 | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| HC-400-6 | 합금 C-276 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| HC-400-61 | C-276 합금 | 1/4인치 | 스웨즈락® 튜브 피팅 | 1/4인치 | 스웨즈락® 튜브 피팅 | 製品を見る |
| HC-600-6 | 합금 C-276 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| HC-810-6 | 합금 C-276 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| M-400-6 | 합금 400/R-405 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| M-600-6 | 합금 400/R-405 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| M-810-6 | 합금 400/R-405 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-220-6 | PFA | 1/8인치 | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-420-6 | PFA | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-620-6 | PFA | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| PFA-820-6 | PFA | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| S-1210-6 | 탄소강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| S-300-6 | 탄소강 | 3/16인치 | Swagelok® 튜브 피팅 | 3/16인치 | Swagelok® 튜브 피팅 | 製品を見る |
| S-400-6 | 탄소강 | 1/4인치 | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| S-600-6 | 탄소강 | 3/8인치 | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| S-810-6 | 탄소강 | 1/2인치 | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-100-6 | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-100-6BT | 316 스테인리스강 | 1/16인치 | Swagelok® 튜브 피팅 | 1/16인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1010-6 | 316 스테인리스강 | 5/8인치 | Swagelok® 튜브 피팅 | 5/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 10mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-2 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-4 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-6 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-10M0-6-8 | 316 스테인리스강 | 10mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6-0021 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | 롱 Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6-12AN | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | AN 튜브 확관 | 製品を見る |
| SS-1210-6BT | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1210-6SC11 | 316 스테인리스강 | 3/4인치 | Swagelok® 튜브 피팅 | 3/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-12M0-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 12mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-12M0-6-4 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/4인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-12M0-6-6 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 3/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-12M0-6-8 | 316 스테인리스강 | 12mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-1410-6 | 316 스테인리스강 | 7/8인치 | Swagelok® 튜브 피팅 | 7/8인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-14M0-6 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 14mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-14M0-6-8 | 316 스테인리스강 | 14mm | Swagelok® 튜브 피팅 | 1/2인치 | Swagelok® 튜브 피팅 | 製品を見る |
| SS-15M0-6 | Acero inoxidable 316 | 15mm | Swagelok® 튜브 피팅 | 15mm | Swagelok® 튜브 피팅 | 製品を見る |
| SS-15M0-6-8 | Acero inoxidable 316 | 15 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-1610-6 | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-1610-6-16AN | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Abocardado AN | 製品を見る |
| SS-1610-6BT | Acero inoxidable 316 | 1 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | 製品を見る |
| SS-16M0-6 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 16 mm | Racor Swagelok® | 製品を見る |
| SS-16M0-6-10 | Acero inoxidable 316 | 16 mm | Racor Swagelok® | 5/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-18M0-6 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 18 mm | Racor Swagelok® | 製品を見る |
| SS-18M0-6-12 | Acero inoxidable 316 | 18 mm | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-1F0-6GC | Acero inoxidable 316 | 1/16 pulg. | Racor hembra Swagelok® | 1/16 pulg. | Racor hembra Swagelok® | 製品を見る |
| SS-2000-6 | Acero inoxidable 316 | 1 1/4 pulg. | Racor Swagelok® | 1 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-200-6 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-200-6-2AN | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/8 pulg. | Abocardado AN | 製品を見る |
| SS-200-6-4AN | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/4 pulg. | Abocardado AN | 製品を見る |
| SS-20M0-6 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 20 mm | Racor Swagelok® | 製品を見る |
| SS-20M0-6-12 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-22M0-6 | Acero inoxidable 316 | 22 mm | Racor Swagelok® | 22 mm | Racor Swagelok® | 製品を見る |
| SS-2400-6 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-25M0-6 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 25 mm | Racor Swagelok® | 製品を見る |
| SS-28M0-6 | Acero inoxidable 316 | 28 mm | Racor Swagelok® | 28 mm | Racor Swagelok® | 製品を見る |
| SS-2M0-6 | Acero inoxidable 316 | 2 mm | Racor Swagelok® | 2 mm | Racor Swagelok® | 製品を見る |
| SS-2M0-6-1 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2M0-6-2 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-2M0-6-4 | 316 Stainless Steel | 2 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-300-6 | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | 3/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-30M0-6 | 316 Stainless Steel | 30 mm | Swagelok® Tube Fitting | 30 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-3200-6 | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | 2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-38M0-6 | 316 Stainless Steel | 38 mm | Swagelok® Tube Fitting | 38 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-3M0-6 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-3M0-6-2 | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-1FGC | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | 1/16 in. | Female Swagelok® Tube Fitting | 製品を見る |
| SS-400-6-4AN | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | AN Tube Flare | 製品を見る |
| SS-400-6JA | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-400-6SC11 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4M0-6 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 4 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-4M0-6-2 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-4M0-6-4 | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-500-6 | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | 5/16 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-600-6-4AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | AN Tube Flare | 製品を見る |
| SS-600-6-6AN | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | AN Tube Flare | 製品を見る |
| SS-600-6SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-2 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-4 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-6 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-6M0-6-8 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-0030 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | 製品を見る |
| SS-810-6-8AN | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Abocardado AN | 製品を見る |
| SS-810-6SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
| SS-8M0-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | 製品を見る |
| SS-8M0-6-2 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | 製品を見る |
| SS-8M0-6-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| SS-8M0-6-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | 製品を見る |
| T-400-6 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| TI-400-6 | Titanio | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | 製品を見る |
| TI-810-6 | Titanio | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | 製品を見る |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
