text.skipToContent text.skipToNavigation

Swagelok Einschraubadapter, Edelstahl, 8 mm Rohrstutzen x 1/4 Zoll NPT-Außengewinde

Part #: SS-8-MTA-1-4

Specifications

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Rohrstutzen
Connection 2 Size 1/4 Zoll
Connection 2 Type NPT Außengewinde
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Swagelok Einschraubadapter, Edelstahl, 8 mm Rohrstutzen x 1/4 Zoll NPT-Außengewinde

Part #: SS-8-MTA-1-4
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-8-MTA-1-4 — Swagelok Einschraubadapter, Edelstahl, 8 mm Rohrstutzen x 1/4 Zoll NPT-Außengewinde

Attribute Value
Body Material Edelstahl 316
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 8 mm
Connection 1 Type Swagelok® Rohrstutzen
Connection 2 Size 1/4 Zoll
Connection 2 Type NPT Außengewinde
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-12-TA-7-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1610-A-16ANF 316 Stainless Steel 1 in. Pre-Swaged Swagelok® Tube Adapter 1 in. Female 37° Flare View Product
SS-16-MTA-1-8 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-MTA-1-8RS 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-16-MTA-7-8RG 316 Stainless Steel 16 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-16-TA-1-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-16-TA-1-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-16-TA-1-16AN 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male 37° AN View Product
SS-16-TA-1-16RS 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Parallel Thread View Product
SS-16-TA-1-16RT 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Male ISO Tapered Thread View Product
SS-16-TA-1-16ST 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-16-TA-1-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-16-TA-7-12 316 Stainless Steel 1 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-16-TA-7-16 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Female NPT View Product
SS-16-TA-7-8 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-18-MTA-1-12RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-18-MTA-1-8RS 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-18-MTA-7-8RG 316 Stainless Steel 18 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-1-TA-1-2 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-200-A-2ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female 37° AN View Product
SS-200-A-4ANF 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-20-TA-1-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Male NPT View Product
SS-24-TA-1-24 316 Stainless Steel 1 1/2 in. Pre-Swaged Swagelok® Tube Adapter 1 1/2 in. Male NPT View Product
SS-2-TA-1-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-2-TA-1-2RS 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-2-TA-1-2ST 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-1-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-2-TA-1-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-2-TA-1-OR 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 5/16-24 in. Male SAE/MS Straight Thread View Product
SS-2-TA-7-2 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-2-TA-7-2RP 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-2-TA-7-4 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-32-TA-1-32 316 Stainless Steel 2 in. Pre-Swaged Swagelok® Tube Adapter 2 in. Male NPT View Product
SS-400-A-4ANF 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° AN View Product
SS-4-TA-1-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-4-TA-1-2RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-4-TA-1-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-4-TA-1-4RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-4-TA-1-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-4-TA-1-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-4-TA-1-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-1-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Male Pipe Weld View Product
SS-4-TA-1-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-4-TA-1-6RS 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-4-TA-1-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-4-TA-1-OR 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-4-TA-7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-4-TA-7-2RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-4-TA-7-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/8 in. Female ISO Tapered Thread View Product
SS-4-TA-7-4 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-4-TA-7-4RG 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-4-TA-7-4RJ 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-4-TA-7-4RP 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-4-TA-7-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-4-TA-7-6 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-4-TA-7-8 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-600-A-6ANF 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female 37° AN View Product
SS-6-MTA-1-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-MTA-1-2RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-2RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-MTA-1-4RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-MTA-1-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-MTA-1-6RS 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread, Straight Shoulder View Product
SS-6-MTA-7-2 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-MTA-7-2RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/8 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-MTA-7-4RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-4RJ 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Thread (RJ) View Product
SS-6-MTA-7-4RP 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-MTA-7-4RT 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-MTA-7-6RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-MTA-7-8RG 316 Stainless Steel 6 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-1-12 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-6-TA-1-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
SS-6-TA-1-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-6-TA-1-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male 37° AN View Product
SS-6-TA-1-4RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-6-TA-1-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-6-TA-1-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 7/16-20 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-6-TA-1-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male 37° AN View Product
SS-6-TA-1-6RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-6-TA-1-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-6-TA-1-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-6-TA-1-8RS 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-6-TA-1-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-6-TA-1-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-6-TA-1-8W 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-6-TA-1-OR 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 9/16-18 in. Male O-Seal SAE/MS Straight Thread View Product
SS-6-TA-7-2 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/8 in. Female NPT View Product
SS-6-TA-7-4 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-6-TA-7-4RP 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Thread View Product
SS-6-TA-7-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-6-TA-7-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-6-TA-7-6RG 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Parallel Gauge Thread View Product
SS-6-TA-7-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-6-TA-7-8 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-810-A-8ANF 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female 37° AN View Product
SS-8-MTA-1-4RS 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-MTA-1-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-MTA-7-4 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-MTA-7-4RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-8-MTA-7-4RT 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-MTA-7-8RG 316 Stainless Steel 8 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-1-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-8-TA-1-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-8-TA-1-4RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-8-TA-1-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-8-TA-1-6RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-8-TA-1-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-8-TA-1-6ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 9/16-18 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-8-TA-1-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male 37° AN View Product
SS-8-TA-1-8RS 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-8-TA-1-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-8-TA-1-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-1-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male Pipe Weld View Product
SS-8-TA-1-OR 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4-16 in. Male SAE/MS Straight Thread View Product
SS-8-TA-7-12 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-8-TA-7-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-8-TA-7-4RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-8-TA-7-6 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
SS-8-TA-7-6RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/8 in. Female ISO Tapered Thread View Product
SS-8-TA-7-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-8-TA-7-8RG 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-8-TA-7-8RP 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-8-TA-7-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Female ISO Tapered Thread View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.