|
316 Stainless Steel IPT NVT Series Needle Valve, 1/4 in. Medium Pressure Tube Fitting FK, Vee Stem Tip, 20 000 psi (1378 bar)
Part #: NVT4FK1VA20
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Vee StemSwagelok offers a broad line of needle shutoff and regulating valves to control flow in general- and severe-service applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Produkte oder Komponenten von Swagelok, die nicht mit den Industriestandards übereinstimmen, einschließlich Rohrverschraubungen und Endanschlüsse von Swagelok, dürfen nicht mit solchen anderer Hersteller kombiniert/ausgetauscht werden.
316 Stainless Steel IPT NVT Series Needle Valve, 1/4 in. Medium Pressure Tube Fitting FK, Vee Stem Tip, 20 000 psi (1378 bar)
Log in or Register to view price
Catalogs
Straight Pattern, Vee Stem
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
NVT4FK1VA20 — 316 Stainless Steel IPT NVT Series Needle Valve, 1/4 in. Medium Pressure Tube Fitting FK, Vee Stem Tip, 20 000 psi (1378 bar)
| Attribute | Value |
|---|---|
| Body Material | Edelstahl 316 |
| Cleaning Process | Standardreinigung und -verpackung (SC-10) |
| Connection 1 Size | 1/4 Zoll |
| Connection 1 Type | Swagelok®-Rohrverschraubung für mittlere Drücke |
| Connection 2 Size | 1/4 Zoll |
| Connection 2 Type | Swagelok®-Rohrverschraubung für mittlere Drücke |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40141600 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| NVT4H1VM60 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
| NVT4H1VY30 | 316 Stainless Steel | 1/4 in. | Female High-Pressure Coned and Threaded Connection | 1/4 in. | Female High-Pressure Coned and Threaded Connection | View Product |
| NVT4M1VA20 | 316 Stainless Steel | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | 1/4 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
| NVT4N1VG15 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| NVT6M1VA20 | 316 Stainless Steel | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | 3/8 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
| NVT8FK1VB20 | 316 Stainless Steel | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | 1/2 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
| NVT8N1VB15 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| NVT9H1VM60 | 316 Stainless Steel | 9/16 in. | Female High-Pressure Coned and Threaded Connection | 9/16 in. | Female High-Pressure Coned and Threaded Connection | View Product |
| NVT9H1VY30 | 316 Stainless Steel | 9/16 in. | Female High-Pressure Coned and Threaded Connection | 9/16 in. | Female High-Pressure Coned and Threaded Connection | View Product |
| NVT9M1VB20 | 316 Stainless Steel | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | 9/16 in. | Female Medium-Pressure Coned and Threaded Connection | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
