|
Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT, Regulating Stem
Part #: SS-18RM8
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Regulating StemIntegral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT, Regulating Stem
Log in or Register to view price
Catalogs
Straight Pattern, Regulating Stem
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Specifications
SS-18RM8 — Stainless Steel Integral Bonnet Needle Valve, 1.80 Cv, 1/2 in. MNPT, Regulating Stem
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Male NPT |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Male NPT |
| CV Maximum | 1.8 |
| Flow Pattern | Straight (2-way) |
| Handle Style | Aluminum Bar |
| Low Emissions Certified | Yes |
| Maximum Temperature, °F (°C) | 600 (315) |
| Max Temperature Pressure Rating | 600°F @ 3130 PSIG /315°C @ 215 BAR |
| Minimum Temperature, °F (°C) | -65 (-53) |
| Orifice | 0.375 in |
| Room Temperature Pressure Rating | 5000 PSIG @ 100°F /344 BAR @ 37°C |
| Stem Tip Material | 316 Stainless Steel |
| Stem Type | Regulating |
| eClass (4.1) | 37010203 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141602 |
| UNSPSC (11.0501) | 40141602 |
| UNSPSC (13.0601) | 40141602 |
| UNSPSC (15.1) | 40141602 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-18RF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | View Product |
| B-1RF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| B-1RF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| B-1RM4 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| B-1RM4-F4 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| B-1RM4-S4 | Messing | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| B-1RM6 | Messing | 3/8 Zoll | NPT Außengewinde | 3/8 Zoll | NPT Außengewinde | View Product |
| B-1RS12MM | Messing | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| B-1RS4 | Messing | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| B-1RS6 | Messing | 3/8 Zoll | Swagelok® Rohrverschraubung | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| B-1RS6MM | Messing | 6 mm | Swagelok® Rohrverschraubung | 6 mm | Swagelok® Rohrverschraubung | View Product |
| B-1RS8 | Messing | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| B-ORF2 | Messing | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | View Product |
| B-ORS2 | Messing | 1/8 Zoll | Swagelok® Rohrverschraubung | 1/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| M-1RM4 | Alloy 400 | 1/4 Zoll | NPT-Außengewinde | 1/4 Zoll | NPT-Außengewinde | View Product |
| M-1RS4 | Alloy 400 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-18RF6 | Edelstahl 316 | 3/8 Zoll | NPT Innengewinde | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-18RF8 | Edelstahl 316 | 1/2 Zoll | NPT Innengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-18RF8RT | Edelstahl 316 | 1/2 Zoll | Kegeliges ISO-Innengewinde | 1/2 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-18RM8-F8 | Edelstahl 316 | 1/2 Zoll | NPT Außengewinde | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-18RS12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrverschraubung | 3/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-18RS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-18RS18MM | Edelstahl 316 | 18 mm | Swagelok®-Rohrverschraubung | 18 mm | Swagelok®-Rohrverschraubung | View Product |
| SS-18RS8 | Edelstahl 316 | 1/2 Zoll | Swagelok® Rohrverschraubung | 1/2 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RF2 | Edelstahl 316 | 1/8 Zoll | NPT Innengewinde | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-1RF4 | Edelstahl 316 | 1/4 Zoll | NPT Innengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-1RF4RT | Edelstahl 316 | 1/4 Zoll | Kegeliges ISO-Innengewinde | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-1RM2 | Edelstahl 316 | 1/8 Zoll | NPT Außengewinde | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-1RM4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-1RM4-F4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-1RM4-S4 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RM4-S6 | Edelstahl 316 | 1/4 Zoll | NPT Außengewinde | 3/8 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS10MM | Edelstahl 316 | 10 mm | Swagelok® Rohrverschraubung | 10 mm | Swagelok® Rohrverschraubung | View Product |
| SS-1RS12MM | Edelstahl 316 | 12 mm | Swagelok® Rohrverschraubung | 12 mm | Swagelok® Rohrverschraubung | View Product |
| SS-1RS4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS4-BKB | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS4-PK | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS4-SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS4-SG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrverschraubung | 1/4 Zoll | Swagelok® Rohrverschraubung | View Product |
| SS-1RS6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-1RS6MM-SC11 | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-1RS6-PK | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS6-SC11 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS6-SH | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1RS8MM | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-1RS8-SC11 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-ORF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-ORM2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-ORM2-S2 | 316 Stainless Steel | 1/8 in. | Male NPT | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-ORS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| SS-ORS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
