text.skipToContent text.skipToNavigation

Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. Swagelok Tube Fitting

Part #: SS-OGS2-A

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.11
Flow Pattern Angle Pattern (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.080 in
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Angle Pattern, Manual Actuation

On-off operation is quick and easy with the toggle valve.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. Swagelok Tube Fitting

Part #: SS-OGS2-A
View Catalog

Add To Favorites

Catalogs

Angle Pattern, Manual Actuation
On-off operation is quick and easy with the toggle valve.

Specifications

SS-OGS2-A — Stainless Steel Angle-Pattern Toggle Valve, 1/8 in. Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/8 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.11
Flow Pattern Angle Pattern (2-way)
Handle Style Nylon Toggle
Maximum Temperature, °F (°C) 200 (93)
Max Temperature Pressure Rating 200°F @ 300 PSIG /93°C @ 20.6 BAR
Minimum Temperature, °F (°C) -20 (-28)
Orifice 0.080 in
Room Temperature Pressure Rating 300 PSIG @ 100°F /20.6 BAR @ 37°C
Stem Tip Material PTFE
Stem Type Soft-Seat PTFE
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141638
UNSPSC (11.0501) 40141638
UNSPSC (13.0601) 40141638
UNSPSC (15.1) 40141638
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-OGS2-A Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-1GS4-A 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.