text.skipToContent text.skipToNavigation

Langer VCR-Schweißstutzen, Edelstahl 316L, Anschluss 1/4 Zoll VCR - 6 mm x 1 mm Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Part #: 6LV-4-VCR-3-6MTB7

Specifications

Attribute Value
Body Material Edelstahl 316L VAR
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 6 mm
Connection 2 Type Rohrstumpfschweißenden
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Long Glands

Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Langer VCR-Schweißstutzen, Edelstahl 316L, Anschluss 1/4 Zoll VCR - 6 mm x 1 mm Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Part #: 6LV-4-VCR-3-6MTB7
View Catalog

Add To Favorites

Catalogs

Long Glands
Long gland fitting offers extended engagement for metal gasket face seal systems in high-purity, high-vacuum, and thermal cycling environments.

Specifications

6LV-4-VCR-3-6MTB7 — Langer VCR-Schweißstutzen, Edelstahl 316L, Anschluss 1/4 Zoll VCR - 6 mm x 1 mm Rohrstumpfschweißende, Rohrlänge 19,1 mm (0,75 Zoll)

Attribute Value
Body Material Edelstahl 316L VAR
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/4 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 6 mm
Connection 2 Type Rohrstumpfschweißenden
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37920191
eClass (6.0) 22569200
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 31163000
UNSPSC (10.0) 40142610
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCR-3A Edelstahl 316L 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Stumpfschweißanschluss für Automatikschweißen View Product
316L-8-VCR-3A Edelstahl 316L 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Stumpfschweißanschluss für Automatikschweißen View Product
6LV-12-VCR-3-12TB7 Edelstahl 316L VAR 3/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/4 Zoll Rohrstumpfschweißenden View Product
6LV-12-VCR-3-12TB7P Edelstahl 316L VAR 3/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/4 Zoll Rohrstumpfschweißenden View Product
6LV-16-VCR-3-16TB7 Edelstahl 316L VAR 1 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1 Zoll Rohrstumpfschweißenden View Product
6LV-16-VCR-3-16TB7P Edelstahl 316L VAR 1 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1 Zoll Rohrstumpfschweißenden View Product
6LV-2-VCR-3-2TB7 Edelstahl 316L VAR 1/8 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/8 Zoll Rohrstumpfschweißenden View Product
6LV-2-VCR-3-2TB7P Edelstahl 316L VAR 1/8 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/8 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-02205 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-02205P Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-2TB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/8 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB2 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB2P Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB2P-B25 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB3 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB3P Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB7P Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-4TB7P-B25 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3-8MTB7 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 8 mm Rohrstumpfschweißenden View Product
6LV-4-VCR-3S-4TB2PB25 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-4-VCR-3S-4TB7PB25 Edelstahl 316L VAR 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-12MTB7 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 12 mm Rohrstumpfschweißenden View Product
6LV-8-VCR-3-4TB7 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-4TB7P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-6TB2 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-6TB2P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-6TB7 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-6TB7P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB2 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB2P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB3 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB3P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB7 Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
6LV-8-VCR-3-8TB7P Edelstahl 316L VAR 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Rohrstumpfschweißenden View Product
HC22-4-VCR-3-4TB2 Alloy C-22 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product
HC22-4-VCR-3-4TB7 Alloy C-22 1/4 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Rohrstumpfschweißenden View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.