|
316L Stainless Steel VCR Face Seal Fitting, 1/4 in. Silver Plated Gasket, Non-Retained Style
型番: SS-4-VCR-2
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
GasketsMetal gasket provides consistent, high-integrity sealing for face seal fittings in ultra-high-purity, high-vacuum, and thermal cycling applications. ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Gaskets
Features; 1/16 to 1 in. and 6 to 18 mm sizes; High-purity stainless steels; The original design; the authentic VCR brand
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
仕様
SS-4-VCR-2 — 316L Stainless Steel VCR Face Seal Fitting, 1/4 in. Silver Plated Gasket, Non-Retained Style
| 属性 | 値 |
|---|---|
| ボディ材質 | 316L Stainless Steel |
| 洗浄プロセス | Standard Cleaning and Packaging (SC-10) |
| 流量制限 | いいえ |
| ガスケット・サイズ | 1/4 in. |
| メッキ/被膜 | Silver-Plated |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37920191 |
| eClass (6.0) | 23071500 |
| eClass (6.1) | 37029290 |
| eClass (10.1) | 37029290 |
| UNSPSC (4.03) | 31181500 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 31401704 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| CU-12-VCR-2 | Copper | - | - | - | - | 製品を見る |
| CU-16-VCR-2 | Copper | - | - | - | - | 製品を見る |
| CU-2-VCR-2 | Copper | - | - | - | - | 製品を見る |
| CU-4-VCR-2 | Copper | - | - | - | - | 製品を見る |
| CU-4-VCR-2-GR | Copper | - | - | - | - | 製品を見る |
| CU-8-VCR-2 | Copper | - | - | - | - | 製品を見る |
| CU-8-VCR-2-GR | Copper | - | - | - | - | 製品を見る |
| NI-12-VCR-2 | Nickel | - | - | - | - | 製品を見る |
| NI-12-VCR-2-GR | Nickel | - | - | - | - | 製品を見る |
| NI-12-VCR-2-GR-VS | Nickel | - | - | - | - | 製品を見る |
| NI-12-VCR-2-VS | Nickel | - | - | - | - | 製品を見る |
| NI-16-VCR-2 | Nickel | - | - | - | - | 製品を見る |
| NI-16-VCR-2-GR | Nickel | - | - | - | - | 製品を見る |
| NI-16-VCR-2-GR-VS | Nickel | - | - | - | - | 製品を見る |
| NI-2-VCR-2 | Nickel | - | - | - | - | 製品を見る |
| NI-2-VCR-2-VS | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2 | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-BL | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-GR | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-GR-VS | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-GR-VS-BL | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-VS | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-VS-BL | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-ZCT-VS | Nickel | - | - | - | - | 製品を見る |
| NI-4-VCR-2-ZC-VS | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2 | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2-GR | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2-GR-VS | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2-VS | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2-VS-BL | Nickel | - | - | - | - | 製品を見る |
| NI-8-VCR-2-ZC-VS | Nickel | - | - | - | - | 製品を見る |
| SS-10-VCR-2 | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-12-VCR-2 | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-12-VCR-2-GR | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-12-VCR-2-GR-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-12-VCR-2-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-16-VCR-2 | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-16-VCR-2-GR | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-16-VCR-2-GR-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-16-VCR-2-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-2-VCR-2 | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-2-VCR-2-VS | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-BL | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-GR | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-GR-BL | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-4-VCR-2-GR-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-4-VCR-2-GR-VS-BL | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-4-VCR-2-KN-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-4-VCR-2-MR-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-4-VCR-2-VS | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-VS-BL | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-ZCT-VS | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-4-VCR-2-ZC-VS | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-8-VCR-2 | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-8-VCR-2-BL | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-8-VCR-2-GR | 316Lステンレス鋼 | - | - | - | - | 製品を見る |
| SS-8-VCR-2-GR-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-8-VCR-2-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-8-VCR-2-VS-BL | 316L Stainless Steel | - | - | - | - | 製品を見る |
| SS-8-VCR-2-ZC-VS | 316L Stainless Steel | - | - | - | - | 製品を見る |
| T-8-VCR-2 | PTFE | - | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
