|
316ステンレス鋼製 チューブ差し込み溶接ユニオンティー、チューブ外径サイズ:3/4 インチ
부품 번호: SS-12-TSW-3
|
||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
사양
ティー型溶接することで高い強度や信頼性が得られる、超高純度用や一般産業用の各種合金製 Swagelok溶接継手をご利用ください。 로그인 또는 회원가입하여 가격 보기 ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
카탈로그
ティー型
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
사양
SS-12-TSW-3 — 316ステンレス鋼製 チューブ差し込み溶接ユニオンティー、チューブ外径サイズ:3/4 インチ
| 속성 | 값 |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 3/4 インチ |
| コネクション1 タイプ | チューブ差し込み溶接エルボー |
| コネクション2 サイズ | 3/4 インチ |
| コネクション2 タイプ | チューブ差し込み溶接エルボー |
| コネクション3 サイズ | 3/4 インチ |
| コネクション3 タイプ | チューブ差し込み溶接エルボー |
| 流量制限 | いいえ |
| eClass (4.1) | 37020716 |
| eClass (5.1.4) | 37020506 |
| eClass (6.0) | 37020506 |
| eClass (6.1) | 37020506 |
| eClass (10.1) | 37020506 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142606 |
| UNSPSC (13.0601) | 40183103 |
| UNSPSC (15.1) | 40183103 |
| UNSPSC (17.1001) | 40183102 |
자원
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-4-TSW-3 | 316 Stainless Steel | 1/4 in. | Tube Socket Weld | 1/4 in. | Tube Socket Weld | 제품 보기 |
| SS-6-TSW-3 | 316 Stainless Steel | 3/8 in. | Tube Socket Weld | 3/8 in. | Tube Socket Weld | 제품 보기 |
| SS-8-TSW-3 | 316 Stainless Steel | 1/2 in. | Tube Socket Weld | 1/2 in. | Tube Socket Weld | 제품 보기 |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
