text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Hex Nipple, 1/8 in. Male NPT x 1/8 in. Male ISO Tapered Thread

Referencia #: SS-2-HN-2RT

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Hex Nipples

Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Sichere Produktauswahl:

Der Kataloginhalt muss ganz durchgelesen werden, um sicherzustellen, dass der Systementwickler und der Benutzer eine sichere Produktauswahl treffen. Bei der Auswahl von Produkten muss die gesamte Systemanordnung berücksichtigt werden, um eine sichere, störungsfreie Funktion zu gewährleisten. Der Systemdesigner und der Benutzer sind für Funktion, Materialverträglichkeit, entsprechende Leistungsdaten und Einsatzgrenzen sowie für die vorschriftsmäßige Handhabung, den Betrieb und die Wartung verantwortlich.

Stainless Steel Pipe Fitting, Hex Nipple, 1/8 in. Male NPT x 1/8 in. Male ISO Tapered Thread

Referencia #: SS-2-HN-2RT
Ver Catálogo

Añadir a Favoritos

Catálogos

Hex Nipples

Hex nipple fitting provides a secure, inline pipe connection with easy wrench access—ideal for critical piping systems and compact layouts.

Especificaciones

SS-2-HN-2RT — Stainless Steel Pipe Fitting, Hex Nipple, 1/8 in. Male NPT x 1/8 in. Male ISO Tapered Thread

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/8 in.
Connection 1 Type Male NPT
Connection 2 Size 1/8 in.
Connection 2 Type Male ISO Tapered Thread
Flow Restrictor No
eClass (4.1) 37021016
eClass (5.1.4) 37020590
eClass (6.0) 22560206
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141715
UNSPSC (10.0) 40173303
UNSPSC (11.0501) 40142318
UNSPSC (13.0601) 40173303
UNSPSC (15.1) 40173303
UNSPSC (17.1001) 40173303
Seleccione un Nuevo Producto con Especificaciones Similares
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
Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
2507-8-HN-SG2 Super Duplex Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
B-4-HN Brass 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
B-8-HN Brass 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
M-8-HN Alloy 400 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
SS-12-HN 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male NPT Ver producto
SS-12-HN-12RS 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-12-HN-12RT 316 Stainless Steel 3/4 in. Male NPT 3/4 in. Male ISO Tapered Thread Ver producto
SS-16-HN 316 Stainless Steel 1 in. Male NPT 1 in. Male NPT Ver producto
SS-16-HN-16RS 316 Stainless Steel 1 in. Male NPT 1 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-16-HN-16RT 316 Stainless Steel 1 in. Male NPT 1 in. Male ISO Tapered Thread Ver producto
SS-24-HN 316 Stainless Steel 1 1/2 in. Male NPT 1 1/2 in. Male NPT Ver producto
SS-2-HN 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT Ver producto
SS-2-HN-2RS 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-4-HN 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Ver producto
SS-4-HN-10K 316 Stainless Steel 1/4 in. Heavy Wall Male NPT 1/4 in. Heavy Wall Male NPT Ver producto
SS-4-HN-4RS 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-4-HN-4RT 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male ISO Tapered Thread Ver producto
SS-4-HN-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread Ver producto
SS-600-2-16 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1 in. Male NPT Ver producto
SS-6-HN 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male NPT Ver producto
SS-6-HN-6RS 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-6-HN-6RT 316 Stainless Steel 3/8 in. Male NPT 3/8 in. Male ISO Tapered Thread Ver producto
SS-6-HN-RT 316 Stainless Steel 3/8 in. Male ISO Tapered Thread 3/8 in. Male ISO Tapered Thread Ver producto
SS-8-HN 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male NPT Ver producto
SS-8-HN-10K 316 Stainless Steel 1/2 in. Heavy Wall Male NPT 1/2 in. Heavy Wall Male NPT Ver producto
SS-8-HN-8RS 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Parallel Thread, Straight Shoulder Ver producto
SS-8-HN-8RT 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Male ISO Tapered Thread Ver producto
SS-8-HN-RT 316 Stainless Steel 1/2 in. Male ISO Tapered Thread 1/2 in. Male ISO Tapered Thread Ver producto

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.