|
合金400/R-405製 フロント・フェルール(3/8 インチ・サイズ Swagelokチューブ継手用)
型番: M-603-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
フロント・フェルールフロント・フェルールにより、正確なシールおよびチューブ・グリップが可能ー重要な流体システムにおける漏れの無いシール性能の維持に適しています。 ログインまたは登録して価格を見る ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. 警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
警告: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
カタログ
フロント・フェルール
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
仕様
M-603-1 — 合金400/R-405製 フロント・フェルール(3/8 インチ・サイズ Swagelokチューブ継手用)
| 属性 | 値 |
|---|---|
| ボディ材質 | 合金400/R-405 |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 3/8 インチ |
| 流量制限 | いいえ |
| eClass (4.1) | 37070708 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | 製品を見る |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | 製品を見る |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | 製品を見る |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | 製品を見る |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | 製品を見る |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | 製品を見る |
| B-203-1 | Brass | 1/8 in. | - | - | - | 製品を見る |
| B-403-1 | Brass | 1/4 in. | - | - | - | 製品を見る |
| B-603-1 | Brass | 3/8 in. | - | - | - | 製品を見る |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | 製品を見る |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | 製品を見る |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | 製品を見る |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | 製品を見る |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | 製品を見る |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | 製品を見る |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | 製品を見る |
| NY-1613-1 | Nylon | 1 in. | - | - | - | 製品を見る |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | 製品を見る |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | 製品を見る |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | 製品を見る |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | 製品を見る |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | 製品を見る |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | 製品を見る |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | 製品を見る |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | 製品を見る |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | 製品を見る |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | 製品を見る |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | 製品を見る |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | 製品を見る |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | 製品を見る |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | 製品を見る |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | 製品を見る |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | 製品を見る |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | 製品を見る |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | 製品を見る |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | 製品を見る |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | 製品を見る |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | 製品を見る |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | 製品を見る |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | 製品を見る |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | 製品を見る |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | 製品を見る |
| SS-28M3-1 | 316 Stainless Steel | 28 mm | - | - | - | 製品を見る |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | 製品を見る |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | 製品を見る |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | 製品を見る |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | 製品を見る |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | 製品を見る |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | 製品を見る |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | 製品を見る |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | 製品を見る |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | 製品を見る |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | 製品を見る |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | 製品を見る |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | 製品を見る |
| T-12M3-1 | PTFE | 12 mm | - | - | - | 製品を見る |
| T-1613-1 | PTFE | 1 in. | - | - | - | 製品を見る |
| T-203-1 | PTFE | 1/8 in. | - | - | - | 製品を見る |
| T-303-1 | PTFE | 3/16 in. | - | - | - | 製品を見る |
| T-3M3-1 | PTFE | 3 mm | - | - | - | 製品を見る |
| T-403-1 | PTFE | 1/4 in. | - | - | - | 製品を見る |
| T-503-1 | PTFE | 5/16 in. | - | - | - | 製品を見る |
| T-6M3-1 | PTFE | 6 mm | - | - | - | 製品を見る |
| T-813-1 | PTFE | 1/2 in. | - | - | - | 製品を見る |
| T-8M3-1 | PTFE | 8 mm | - | - | - | 製品を見る |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
