|
Férula delantera Swagelok de acero inoxidable 316, 28 mm OD
Referencia #: SS-28M3-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Férulas DelanterasLa férula delantera ofrece un cierre preciso y una sujeción firme al tubo—ideal para mantener un rendimiento sin fugas en sistemas de fluidos críticos. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Férula delantera Swagelok de acero inoxidable 316, 28 mm OD
Inicie la sesión o regístrese para ver los precios
Catálogos
Férulas Delanteras
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Especificaciones
SS-28M3-1 — Férula delantera Swagelok de acero inoxidable 316, 28 mm OD
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 28 mm |
| Limitador de Caudal | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | Ver producto |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | Ver producto |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | Ver producto |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | Ver producto |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | Ver producto |
| B-203-1 | Brass | 1/8 in. | - | - | - | Ver producto |
| B-403-1 | Brass | 1/4 in. | - | - | - | Ver producto |
| B-603-1 | Brass | 3/8 in. | - | - | - | Ver producto |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | Ver producto |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | Ver producto |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | Ver producto |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | Ver producto |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | Ver producto |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | Ver producto |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | Ver producto |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | Ver producto |
| NY-1613-1 | Nylon | 1 in. | - | - | - | Ver producto |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | Ver producto |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | Ver producto |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | Ver producto |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | Ver producto |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | Ver producto |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | Ver producto |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | Ver producto |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | Ver producto |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | Ver producto |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | Ver producto |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | Ver producto |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | Ver producto |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | Ver producto |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | Ver producto |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | Ver producto |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | Ver producto |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | Ver producto |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | Ver producto |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | Ver producto |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | Ver producto |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | Ver producto |
| SS-22M3-1 | 316 Stainless Steel | 22 mm | - | - | - | Ver producto |
| SS-2403-1 | 316 Stainless Steel | 1 1/2 in. | - | - | - | Ver producto |
| SS-25M3-1 | 316 Stainless Steel | 25 mm | - | - | - | Ver producto |
| SS-2M3-1 | 316 Stainless Steel | 2 mm | - | - | - | Ver producto |
| SS-303-1 | 316 Stainless Steel | 3/16 in. | - | - | - | Ver producto |
| SS-3203-1 | 316 Stainless Steel | 2 in. | - | - | - | Ver producto |
| SS-3M3-1 | 316 Stainless Steel | 3 mm | - | - | - | Ver producto |
| SS-403-1 | 316 Stainless Steel | 1/4 in. | - | - | - | Ver producto |
| SS-4M3-1 | 316 Stainless Steel | 4 mm | - | - | - | Ver producto |
| SS-503-1 | 316 Stainless Steel | 5/16 in. | - | - | - | Ver producto |
| SS-603-1 | 316 Stainless Steel | 3/8 in. | - | - | - | Ver producto |
| SS-6M3-1 | 316 Stainless Steel | 6 mm | - | - | - | Ver producto |
| SS-813-1 | 316 Stainless Steel | 1/2 in. | - | - | - | Ver producto |
| SS-8M3-1 | 316 Stainless Steel | 8 mm | - | - | - | Ver producto |
| T-1213-1 | PTFE | 3/4 in. | - | - | - | Ver producto |
| T-12M3-1 | PTFE | 12 mm | - | - | - | Ver producto |
| T-1613-1 | PTFE | 1 in. | - | - | - | Ver producto |
| T-203-1 | PTFE | 1/8 in. | - | - | - | Ver producto |
| T-303-1 | PTFE | 3/16 in. | - | - | - | Ver producto |
| T-3M3-1 | PTFE | 3 mm | - | - | - | Ver producto |
| T-403-1 | PTFE | 1/4 in. | - | - | - | Ver producto |
| T-503-1 | PTFE | 5/16 in. | - | - | - | Ver producto |
| T-6M3-1 | PTFE | 6 mm | - | - | - | Ver producto |
| T-813-1 | PTFE | 1/2 in. | - | - | - | Ver producto |
| T-8M3-1 | PTFE | 8 mm | - | - | - | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
