|
Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 2 mm
Part #: SS-2M3-1
|
||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Front FerrulesFront ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.
Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 2 mm
Log in or Register to view price
Catalogs
Front Ferrules
Front ferrule provides a precise seal and tube grip—ideal for maintaining leak-tight performance in critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-2M3-1 — Bague avant en acier inoxydable 316 pour raccord pour tube Swagelok 2 mm
| Attribute | Value |
|---|---|
| Body Material | 316 스테인리스강 |
| Cleaning Process | 표준 세정 및 포장(SC-10) |
| Connection 1 Size | 2mm |
| Flow Restrictor | No |
| eClass (4.1) | 37020718 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 21022110 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 27121703 |
| UNSPSC (10.0) | 31181503 |
| UNSPSC (11.0501) | 31181503 |
| UNSPSC (13.0601) | 31401700 |
| UNSPSC (15.1) | 31401700 |
| UNSPSC (17.1001) | 31163102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-1213-1 | Super Duplex Stainless Steel | 3/4 in. | - | - | - | View Product |
| 2507-403-1 | Super Duplex Stainless Steel | 1/4 in. | - | - | - | View Product |
| 2507-603-1 | Super Duplex Stainless Steel | 3/8 in. | - | - | - | View Product |
| 2507-813-1 | Super Duplex Stainless Steel | 1/2 in. | - | - | - | View Product |
| 6MO-813-1 | 6-Moly | 1/2 in. | - | - | - | View Product |
| 825-403-1 | Alloy 825 | 1/4 in. | - | - | - | View Product |
| B-203-1 | Brass | 1/8 in. | - | - | - | View Product |
| B-403-1 | Brass | 1/4 in. | - | - | - | View Product |
| B-603-1 | Brass | 3/8 in. | - | - | - | View Product |
| HC-203-1 | Alloy C-276 | 1/8 in. | - | - | - | View Product |
| HC-403-1 | Alloy C-276 | 1/4 in. | - | - | - | View Product |
| HC-603-1 | Alloy C-276 | 3/8 in. | - | - | - | View Product |
| HC-813-1 | Alloy C-276 | 1/2 in. | - | - | - | View Product |
| INC-403-1 | Alloy 600 | 1/4 in. | - | - | - | View Product |
| M-603-1 | Alloy 400/R-405 | 3/8 in. | - | - | - | View Product |
| M-813-1 | Alloy 400/R-405 | 1/2 in. | - | - | - | View Product |
| NY-1213-1 | Nylon | 3/4 in. | - | - | - | View Product |
| NY-1613-1 | Nylon | 1 in. | - | - | - | View Product |
| NY-403-1 | Nylon | 1/4 in. | - | - | - | View Product |
| NY-603-1 | Nylon | 3/8 in. | - | - | - | View Product |
| NY-813-1 | Nylon | 1/2 in. | - | - | - | View Product |
| PFA-423-1 | PFA | 1/4 in. | - | - | - | View Product |
| PFA-823-1 | PFA | 1/2 in. | - | - | - | View Product |
| S-1213-1 | Carbon Steel | 3/4 in. | - | - | - | View Product |
| S-1613-1 | Carbon Steel | 1 in. | - | - | - | View Product |
| SS-1013-1 | 316 Stainless Steel | 5/8 in. | - | - | - | View Product |
| SS-103-1 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-103-1-B1000 | 316 Stainless Steel | 1/16 in. | - | - | - | View Product |
| SS-10M3-1 | 316 Stainless Steel | 10 mm | - | - | - | View Product |
| SS-1213-1 | 316 Stainless Steel | 3/4 in. | - | - | - | View Product |
| SS-12M3-1 | 316 Stainless Steel | 12 mm | - | - | - | View Product |
| SS-1413-1 | 316 Stainless Steel | 7/8 in. | - | - | - | View Product |
| SS-14M3-1 | 316 Stainless Steel | 14 mm | - | - | - | View Product |
| SS-15M3-1 | 316 Stainless Steel | 15 mm | - | - | - | View Product |
| SS-1613-1 | 316 Stainless Steel | 1 in. | - | - | - | View Product |
| SS-16M3-1 | 316 Stainless Steel | 16 mm | - | - | - | View Product |
| SS-18M3-1 | 316 Stainless Steel | 18 mm | - | - | - | View Product |
| SS-2003-1 | 316 Stainless Steel | 1 1/4 in. | - | - | - | View Product |
| SS-203-1 | 316 Stainless Steel | 1/8 in. | - | - | - | View Product |
| SS-20M3-1 | 316 Stainless Steel | 20 mm | - | - | - | View Product |
| SS-22M3-1 | Acier inoxydable 316 | 22 mm | - | - | - | View Product |
| SS-2403-1 | Acier inoxydable 316 | 1 1/2 po | - | - | - | View Product |
| SS-25M3-1 | Acier inoxydable 316 | 25 mm | - | - | - | View Product |
| SS-28M3-1 | Acier inoxydable 316 | 28 mm | - | - | - | View Product |
| SS-303-1 | Acier inoxydable 316 | 3/16 po | - | - | - | View Product |
| SS-3203-1 | Acier inoxydable 316 | 2 po | - | - | - | View Product |
| SS-3M3-1 | Acier inoxydable 316 | 3 mm | - | - | - | View Product |
| SS-403-1 | Acier inoxydable 316 | 1/4 po | - | - | - | View Product |
| SS-4M3-1 | Acier inoxydable 316 | 4 mm | - | - | - | View Product |
| SS-503-1 | Acier inoxydable 316 | 5/16 po | - | - | - | View Product |
| SS-603-1 | Acier inoxydable 316 | 3/8 po | - | - | - | View Product |
| SS-6M3-1 | Acier inoxydable 316 | 6 mm | - | - | - | View Product |
| SS-813-1 | Acier inoxydable 316 | 1/2 po | - | - | - | View Product |
| SS-8M3-1 | Acier inoxydable 316 | 8 mm | - | - | - | View Product |
| T-1213-1 | PTFE | 3/4 po | - | - | - | View Product |
| T-12M3-1 | PTFE | 12 mm | - | - | - | View Product |
| T-1613-1 | PTFE | 1 po | - | - | - | View Product |
| T-203-1 | PTFE | 1/8 po | - | - | - | View Product |
| T-303-1 | PTFE | 3/16 po | - | - | - | View Product |
| T-3M3-1 | PTFE | 3 mm | - | - | - | View Product |
| T-403-1 | PTFE | 1/4 po | - | - | - | View Product |
| T-503-1 | PTFE | 5/16 po | - | - | - | View Product |
| T-6M3-1 | PTFE | 6 mm | - | - | - | View Product |
| T-813-1 | PTFE | 1/2 po | - | - | - | View Product |
| T-8M3-1 | PTFE | 8 mm | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
