|
Válvula de palanca de acero inox., 3/8 pulg. Swagelok
Referencia #: SS-1GS6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Especificaciones
Modelo Recto, Actuación ManualActuación rápida y fácil con la válvula de palanca. Inicie la sesión o regístrese para ver los precios ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Advertencia: No mezcle ni intercambie productos o componentes Swagelok no regulados por normativas de diseño industrial, incluyendo las conexiones finales de los racores Swagelok, con los de otros fabricantes.
Válvula de palanca de acero inox., 3/8 pulg. Swagelok
Inicie la sesión o regístrese para ver los precios
Catálogos
Modelo Recto, Actuación Manual
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Valve sizing often is described by the nominal size of the end connections, but a more important measure is the flow that the valve can provide. And determining flow through a valve can be simple.
Procedure for installing Swagelok tube fittings in sizes over 1 inch or 25 mm.
Especificaciones
SS-1GS6 — Válvula de palanca de acero inox., 3/8 pulg. Swagelok
| Atributo | Valor |
|---|---|
| Material del Cuerpo | Acero inoxidable 316 |
| Proceso de Limpieza | Limpieza y Embalaje estándar (SC-10) |
| Tamaño conexión 1 | 3/8 pulg. |
| Tipo de conexión 1 | Racor Swagelok® |
| Tamaño conexión 2 | 3/8 pulg. |
| Tipo de conexión 2 | Racor Swagelok® |
| Cv Máximo | 0.7 |
| Configuración de Caudal | Modelo recto (2 vías) |
| Tipo de mando | Palanca de nilón |
| Máxima Temperatura, °F (°C) | 200 (93) |
| Rango de temperatura y presión máx | 93°C @ 13,7 BAR / 200°F @ 200 PSIG |
| Mínima Temperatura, °F (°C) | -20 (-28) |
| Orificio | 0,250 pulg. |
| Rango de presión a temperatura ambiente | 13,7 BAR @ 37°C / 200 PSIG @ 100°F |
| Material del obturador | PTFE |
| Tipo de vástago | Asiento blando de PTFE |
| eClass (4.1) | 37010201 |
| eClass (5.1.4) | 37010201 |
| eClass (6.0) | 37010203 |
| eClass (6.1) | 37010203 |
| eClass (10.1) | 37010203 |
| UNSPSC (4.03) | 40141602 |
| UNSPSC (10.0) | 40141638 |
| UNSPSC (11.0501) | 40141638 |
| UNSPSC (13.0601) | 40141638 |
| UNSPSC (15.1) | 40141638 |
| UNSPSC (17.1001) | 40183103 |
Documentación
Planos
Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.
Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.
Hay planos dimensionales disponibles para este producto. Descargar los archivos
Productos similares
|
# de Pieza
|
Material del Cuerpo
|
Tamaño conexión 1
|
Tipo de conexión 1
|
Tamaño conexión 2
|
Tipo de conexión 2
|
|
|---|---|---|---|---|---|---|
| B-1GF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Ver producto |
| B-1GF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| B-1GM4 | Brass | 1/4 in. | Male NPT | 1/4 in. | Male NPT | Ver producto |
| B-1GS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| B-OGS2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
| SS-1GF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Ver producto |
| SS-1GS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Ver producto |
| SS-1GS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Ver producto |
| SS-1GS8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | Ver producto |
| SS-OGS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Ver producto |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
