|
316L Stainless Steel Tube Butt Weld Reducing Union, 3/4 in. x 1/2 in. OD, SC-01 Cleaned
Part #: 316L-12TB7-6-8P
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsButt weld straight fitting ensures strong, clean connections in welded systems, supporting high-purity flow paths with minimal turbulence. Log in or Register to view price 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
316L Stainless Steel Tube Butt Weld Reducing Union, 3/4 in. x 1/2 in. OD, SC-01 Cleaned
Log in or Register to view price
Catalogs
Straights
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
316L-12TB7-6-8P — 316L Stainless Steel Tube Butt Weld Reducing Union, 3/4 in. x 1/2 in. OD, SC-01 Cleaned
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Tube Butt Weld |
| Connection 2 Size | 3/4 in. |
| Connection 2 Type | Tube Butt Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-12TB7-6-8 | 316L Stainless Steel | 3/4 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-16TB7-6-8 | 316L Stainless Steel | 1 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-4-ATW-6-400 | 316L Stainless Steel | 1/4 in. | Automatic Tube Butt Weld | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 316L-6-ATW-6-600 | 316L Stainless Steel | 3/8 in. | Automatic Tube Butt Weld | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 316L-6TB7-6-4 | 316L Stainless Steel | 3/8 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 316L-8TB7-6-4 | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 316L-8TB7-6-4P | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8TB7-6-6 | 316L VAR | 1/2 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
