|
316L Stainless Steel Tube Butt Weld Reducing Union, 1/2 in. x 1/4 in. OD
Part #: 316L-8TB7-6-4
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsButt weld straight fitting ensures strong, clean connections in welded systems, supporting high-purity flow paths with minimal turbulence. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
316L Stainless Steel Tube Butt Weld Reducing Union, 1/2 in. x 1/4 in. OD
Log in or Register to view price
Catalogs
Straights
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
316L-8TB7-6-4 — 316L Stainless Steel Tube Butt Weld Reducing Union, 1/2 in. x 1/4 in. OD
| Attribute | Value |
|---|---|
| Body Material | 316L Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Tube Butt Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40142603 |
| UNSPSC (10.0) | 40142605 |
| UNSPSC (11.0501) | 40142615 |
| UNSPSC (13.0601) | 40183112 |
| UNSPSC (15.1) | 40183112 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-12TB7-6-8 | 316L Stainless Steel | 3/4 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-12TB7-6-8P | 316L Stainless Steel | 3/4 in. | Tube Butt Weld | 3/4 in. | Tube Butt Weld | View Product |
| 316L-16TB7-6-8 | 316L Stainless Steel | 1 in. | Tube Butt Weld | 1/2 in. | Tube Butt Weld | View Product |
| 316L-4-ATW-6-400 | 316L Stainless Steel | 1/4 in. | Automatic Tube Butt Weld | 1/4 in. | Swagelok® Tube Fitting | View Product |
| 316L-6-ATW-6-600 | 316L Stainless Steel | 3/8 in. | Automatic Tube Butt Weld | 3/8 in. | Swagelok® Tube Fitting | View Product |
| 316L-6TB7-6-4 | 316L Stainless Steel | 3/8 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 316L-8TB7-6-4P | 316L Stainless Steel | 1/2 in. | Tube Butt Weld | 1/4 in. | Tube Butt Weld | View Product |
| 6LV-8TB7-6-6 | 316L VAR | 1/2 in. | Tube Butt Weld | 3/8 in. | Tube Butt Weld | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
