text.skipToContent text.skipToNavigation

Swagelok gerader Verbinder, Messing, 5/8 Zoll Rohrverschraubung

Part #: B-1010-6

Specifications

Attribute Value
Body Material Messing
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 5/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 5/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

Swagelok gerader Verbinder, Messing, 5/8 Zoll Rohrverschraubung

Part #: B-1010-6
View Catalog

Add To Favorites

Catalogs

Straights

Provides robust, leak-tight tube-to-tube connections ideal for maintaining flow integrity in linear system layouts.

Specifications

B-1010-6 — Swagelok gerader Verbinder, Messing, 5/8 Zoll Rohrverschraubung

Attribute Value
Body Material Messing
Bored Through No
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 5/8 Zoll
Connection 1 Type Swagelok® Rohrverschraubung
Connection 2 Size 5/8 Zoll
Connection 2 Type Swagelok® Rohrverschraubung
Flow Restrictor No
eClass (4.1) 37030701
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-1210-3-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-6-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-1210-9-SG2 Super Duplex Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
2507-400-6-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-400-9-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-3-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-6-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-600-9-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-3-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-6-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
2507-810-9-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-6 6-Moly 1/4 Zoll Swagelok®-Rohrverschraubung 1/4 Zoll Swagelok®-Rohrverschraubung View Product
6MO-600-6 6-Moly 3/8 Zoll Swagelok®-Rohrverschraubung 3/8 Zoll Swagelok®-Rohrverschraubung View Product
6MO-810-6 6-Moly 1/2 Zoll Swagelok®-Rohrverschraubung 1/2 Zoll Swagelok®-Rohrverschraubung View Product
825-400-6 Alloy 825 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
B-100-6 Messing 1/16 Zoll Swagelok® Rohrverschraubung 1/16 Zoll Swagelok® Rohrverschraubung View Product
B-10M0-6 Laiton 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
B-10M0-6-6 Laiton 10 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-1210-6 Laiton 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
B-12M0-6 Laiton 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
B-1410-6 Laiton 7/8 po Raccord Swagelok® pour tubes 7/8 po Raccord Swagelok® pour tubes View Product
B-15M0-6 Laiton 15 mm Raccord Swagelok® pour tubes 15 mm Raccord Swagelok® pour tubes View Product
B-1610-6 Laiton 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
B-1810-6 Messing 1 1/8 Zoll Swagelok® Rohrverschraubung 1 1/8 Zoll Swagelok® Rohrverschraubung View Product
B-200-6 Laiton 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
B-300-6 Laiton 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
B-400-6 Laiton 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-600-6 Laiton 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
B-6M0-6 Laiton 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
B-6M0-6-4 Laiton 6 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
B-810-6 Laiton 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
B-8M0-6 Laiton 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
HC-200-6 Alliage C-276 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
HC-400-6 Alliage C-276 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
HC-400-61 Alliage C-276 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
HC-600-6 Alliage C-276 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
HC-810-6 Alliage C-276 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
M-400-6 Alloy 400/R-405 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
M-600-6 Alloy 400/R-405 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
M-810-6 Alloy 400/R-405 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
PFA-220-6 PFA 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
PFA-420-6 PFA 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
PFA-620-6 PFA 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
PFA-820-6 PFA 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
S-1210-6 Acier au carbone 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
S-300-6 Acier au carbone 3/16 po Raccord Swagelok® pour tubes 3/16 po Raccord Swagelok® pour tubes View Product
S-400-6 Acier au carbone 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
S-600-6 Acier au carbone 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
S-810-6 Acier au carbone 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-100-6 Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-100-6BT Acier inoxydable 316 1/16 po Raccord Swagelok® pour tubes 1/16 po Raccord Swagelok® pour tubes View Product
SS-1010-6 Acier inoxydable 316 5/8 po Raccord Swagelok® pour tubes 5/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 10 mm Raccord Swagelok® pour tubes View Product
SS-10M0-6-2 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-4 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-6 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-10M0-6-8 Acier inoxydable 316 10 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1210-6 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-1210-6-0021 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord long pour tubes Swagelok® View Product
SS-1210-6-12AN Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Évasement AN View Product
SS-1210-6BT Acier inoxydable 316 3/4 po Raccord pour tube Swagelok® 3/4 po Raccord pour tube Swagelok® View Product
SS-1210-6SC11 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-12M0-6-4 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-12M0-6-6 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-12M0-6-8 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-1410-6 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-14M0-6 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-14M0-6-8 316 Stainless Steel 14 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-15M0-6 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-15M0-6-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-1610-6 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-1610-6-16AN 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. AN Tube Flare View Product
SS-1610-6BT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-6 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-16M0-6-10 316 Stainless Steel 16 mm Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-18M0-6 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-18M0-6-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1F0-6GC 316 Stainless Steel 1/16 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-2000-6 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-6 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-6-2AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. AN Tube Flare View Product
SS-200-6-4AN 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-20M0-6 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-20M0-6-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-22M0-6 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-6 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-6 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-6 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-2M0-6 316 Stainless Steel 2 mm Swagelok® Tube Fitting 2 mm Swagelok® Tube Fitting View Product
SS-2M0-6-1 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-2M0-6-2 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2M0-6-4 316 Stainless Steel 2 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-300-6 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-30M0-6 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting View Product
SS-3200-6 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-38M0-6 316 Stainless Steel 38 mm Swagelok® Tube Fitting 38 mm Swagelok® Tube Fitting View Product
SS-3M0-6 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-3M0-6-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6-1FGC 316 Stainless Steel 1/4 in. Female Swagelok® Tube Fitting 1/16 in. Female Swagelok® Tube Fitting View Product
SS-400-6-4AN 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-400-6JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-6SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-6 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-4M0-6-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4M0-6-4 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-500-6 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6-4AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. AN Tube Flare View Product
SS-600-6-6AN 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. AN Tube Flare View Product
SS-600-6BT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-6SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-6-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-6M0-6-6 316 Stainless Steel 6 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-6-8 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-0030 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-6-8AN 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. AN Tube Flare View Product
SS-810-6SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
SS-8M0-6-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-8M0-6-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-8M0-6-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
T-400-6 PTFE 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-400-6 Titanium 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
TI-810-6 Titanium 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.