text.skipToContent text.skipToNavigation

ステンレス鋼製 Swagelokチューブ継手、ポート・コネクター、チューブ外径サイズ:12 mm

Part #: SS-12M1-PC

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 12 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

ステンレス鋼製 Swagelokチューブ継手、ポート・コネクター、チューブ外径サイズ:12 mm

Part #: SS-12M1-PC
View Catalog

Add To Favorites

Catalogs

Straights

Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.

Specifications

SS-12M1-PC — ステンレス鋼製 Swagelokチューブ継手、ポート・コネクター、チューブ外径サイズ:12 mm

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Adapter
Connection 2 Size 12 mm
Connection 2 Type Port Connector
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141720
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector View Product
B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector View Product
B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector View Product
M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector View Product
M-811-PC Сплав 400 / R-405 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Соединение для проходного канала View Product
S-811-PC Углеродистая сталь 1/2 дюйма Трубный переходник Swagelok® 1/2 дюйма Соединение для проходного канала View Product
SS-1011-PC Нержавеющая сталь 316 5/8 дюйма Трубный обжимной фитинг Swagelok® 5/8 дюйма Соединение для проходного канала View Product
SS-101-PC Нержавеющая сталь 316 1/16 дюйма Трубный переходник Swagelok® 1/16 дюйма Соединение для проходного канала View Product
SS-10M1-PC Нержавеющая сталь 316 10 мм Трубный переходник Swagelok® 10 мм Соединение для проходного канала View Product
SS-10M1-PC-6M Нержавеющая сталь 316 10 мм Соединение для проходного канала 6 мм Соединение для проходного канала View Product
SS-10M1-PC-8M Нержавеющая сталь 316 10 мм Соединение для проходного канала 8 мм Соединение для проходного канала View Product
SS-1211-PC Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 3/4 дюйма Соединение для проходного канала View Product
SS-1211-PC-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 3/4 дюйма Соединение для проходного канала View Product
SS-12M1-PC-10M Нержавеющая сталь 316 12 мм Соединение для проходного канала 10 мм Соединение для проходного канала View Product
SS-12M1-PC-6M Нержавеющая сталь 316 12 мм Соединение для проходного канала 6 мм Соединение для проходного канала View Product
SS-12M1-PC-8M Нержавеющая сталь 316 12 мм Соединение для проходного канала 8 мм Соединение для проходного канала View Product
SS-1611-PC Нержавеющая сталь 316 1 дюйм Трубный переходник Swagelok® 1 дюйм Соединение для проходного канала View Product
SS-1611-PC-12 Нержавеющая сталь 316 3/4 дюйма Трубный переходник Swagelok® 1 дюйм Соединение для проходного канала View Product
SS-1611-PC-8 Нержавеющая сталь 316 1/2 дюйма Трубный переходник Swagelok® 1 дюйм Соединение для проходного канала View Product
SS-16M1-PC Нержавеющая сталь 316 16 мм Трубный переходник Swagelok® 16 мм Соединение для проходного канала View Product
SS-16M1-PC-12M Нержавеющая сталь 316 16 мм Соединение для проходного канала 12 мм Соединение для проходного канала View Product
SS-18M1-PC Нержавеющая сталь 316 18 мм Трубный переходник Swagelok® 18 мм Соединение для проходного канала View Product
SS-2000-PC Нержавеющая сталь 316 1 1/4 дюйма Трубный переходник Swagelok® 1 1/4 дюйма Соединение для проходного канала View Product
SS-201-PC Нержавеющая сталь 316 1/8 дюйма Трубный переходник Swagelok® 1/8 дюйма Соединение для проходного канала View Product
SS-201-PC-1 Нержавеющая сталь 316 1/8 дюйма Соединение для проходного канала 1/16 дюйма Соединение для проходного канала View Product
SS-20M1-PC Нержавеющая сталь 316 20 мм Трубный переходник Swagelok® 20 мм Соединение для проходного канала View Product
SS-2400-PC Нержавеющая сталь 316 1 1/2 дюйма Трубный переходник Swagelok® 1 1/2 дюйма Соединение для проходного канала View Product
SS-25M1-PC Нержавеющая сталь 316 25 мм Трубный переходник Swagelok® 25 мм Соединение для проходного канала View Product
SS-3M1-PC Нержавеющая сталь 316 3 мм Трубный переходник Swagelok® 3 мм Соединение для проходного канала View Product
SS-401-PC Нержавеющая сталь 316 1/4 дюйма Трубный переходник Swagelok® 1/4 дюйма Соединение для проходного канала View Product
SS-401-PC-1 Нержавеющая сталь 316 1/4 дюйма Соединение для проходного канала 1/16 дюйма Соединение для проходного канала View Product
SS-401-PC-2 Нержавеющая сталь 316 1/4 дюйма Соединение для проходного канала 1/8 дюйма Соединение для проходного канала View Product
SS-401-PC-6M Нержавеющая сталь 316 1/4 дюйма Соединение для проходного канала 6 мм Соединение для проходного канала View Product
SS-401-PCBLBQ Нержавеющая сталь 316 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/4 дюйма Соединение для проходного канала View Product
SS-501-PC Нержавеющая сталь 316 5/16 дюйма Трубный переходник Swagelok® 5/16 дюйма Соединение для проходного канала View Product
SS-601-PC Нержавеющая сталь 316 3/8 дюйма Трубный переходник Swagelok® 3/8 дюйма Соединение для проходного канала View Product
SS-601-PC-2 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/8 インチ ポート・コネクター View Product
SS-601-PC-4 316 ステンレス鋼 3/8 インチ ポート・コネクター 1/4 インチ ポート・コネクター View Product
SS-6M1-PC 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター View Product
SS-6M1-PC-3M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 6 mm ポート・コネクター View Product
SS-811-PC 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター View Product
SS-811-PC-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ・アダプター 1/4 インチ ポート・コネクター View Product
SS-811-PC-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ・アダプター 1/2 インチ ポート・コネクター View Product
SS-8M1-PC 316 ステンレス鋼 8 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター View Product
SS-8M1-PC-6M 316 ステンレス鋼 6 mm Swagelok®チューブ・アダプター 8 mm ポート・コネクター View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.