text.skipToContent text.skipToNavigation

스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 1/4인치 튜브 OD x 1/8인치 암나사 NPT

Part #: SS-4-TA-7-2

Specifications

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type 스웨즈락 튜브 어댑터
Connection 2 Size 1/8인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 1/4인치 튜브 OD x 1/8인치 암나사 NPT

Part #: SS-4-TA-7-2
View Catalog

Add To Favorites

Catalogs

Straights

Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.

Specifications

SS-4-TA-7-2 — 스테인리스강 스웨즈락 튜브 피팅, 암나사 튜브 어댑터, 1/4인치 튜브 OD x 1/8인치 암나사 NPT

Attribute Value
Body Material 316 스테인리스강
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/4인치
Connection 1 Type 스웨즈락 튜브 어댑터
Connection 2 Size 1/8인치
Connection 2 Type 암나사 NPT
Flow Restrictor No
eClass (4.1) 37020711
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141719
UNSPSC (10.0) 40142612
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183109
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-8-TA-1-8-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-10-MTA-1-4RS Brass 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-10-TA-1-8 Brass 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-12-MTA-1-4RS Brass 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-12-TA-1-12 Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
B-400-A-4ANF Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female 37° Flare View Product
B-4-TA-1-2 Brass 1/4 in. Swagelok® Tube Adapter 1/8 in. Male NPT View Product
B-4-TA-1-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-4-TA-7-4 Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-4-TA-7-6 Brass 1/4 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-6-TA-1-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
B-6-TA-7-4 Brass 3/8 in. Swagelok® Tube Adapter 1/4 in. Female NPT View Product
B-8-MTA-1-4RS Brass 8 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
B-8-TA-1-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
B-8-TA-7-6 Brass 1/2 in. Swagelok® Tube Adapter 3/8 in. Female NPT View Product
B-8-TA-7-8 Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
S-6-TA-1-4 Carbon Steel 3/8 in. Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-10-MTA-1-4RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-6 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male NPT View Product
SS-10-MTA-1-6RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-10-MTA-1-6RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-10-MTA-1-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-MTA-1-8RS 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-10-MTA-7-4 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-10-MTA-7-4RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-10-MTA-7-4RT 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/4 in. Female ISO Tapered Thread View Product
SS-10-MTA-7-8 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-10-MTA-7-8RG 316 Stainless Steel 10 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-10-TA-1-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 7/8-14 in. Male SAE/MS Straight Thread View Product
SS-10-TA-1-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-10-TA-7-8 316 Stainless Steel 5/8 in. Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-1210-A-12ANF 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female 37° AN View Product
SS-12-MTA-1-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male NPT View Product
SS-12-MTA-1-4RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-4RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-6RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-6RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 3/8 in. Male ISO Tapered Thread View Product
SS-12-MTA-1-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-MTA-1-8RS 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-MTA-1-8RT 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Male ISO Tapered Thread View Product
SS-12-MTA-7-4 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female NPT View Product
SS-12-MTA-7-4RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/4 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female NPT View Product
SS-12-MTA-7-8RG 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Gauge Thread View Product
SS-12-MTA-7-8RP 316 Stainless Steel 12 mm Swagelok® Tube Adapter 1/2 in. Female ISO Parallel Thread View Product
SS-12-TA-1-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male NPT View Product
SS-12-TA-1-12AN 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male 37° AN View Product
SS-12-TA-1-12RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Parallel Thread View Product
SS-12-TA-1-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male ISO Tapered Thread View Product
SS-12-TA-1-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Male Pipe Weld View Product
SS-12-TA-1-16 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Male NPT View Product
SS-12-TA-1-16ST 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 5/16-12 in. Male SAE/MS Straight Thread View Product
SS-12-TA-1-8 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male NPT View Product
SS-12-TA-1-8RS 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1/2 in. Male ISO Parallel Thread View Product
SS-12-TA-7-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female NPT View Product
SS-12-TA-7-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Female ISO Tapered Thread View Product
SS-12-TA-7-16 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-12-TA-7-8 316 스테인리스강 3/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-1610-A-16ANF 316 스테인리스강 1인치 페럴이 장착된 Swagelok® 튜브 어댑터 1인치 암나사 37° 확관 View Product
SS-16-MTA-1-8 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-MTA-1-8RS 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-16-MTA-7-8RG 316 스테인리스강 16mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-16-TA-1-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-16-TA-1-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 NPT View Product
SS-16-TA-1-16AN 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 37° AN View Product
SS-16-TA-1-16RS 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 평행나사 View Product
SS-16-TA-1-16RT 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 수나사 ISO 경사나사 View Product
SS-16-TA-1-16ST 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1 5/16-12인치 수나사 SAE/MS 평행나사 View Product
SS-16-TA-1-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-16-TA-7-12 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-16-TA-7-16 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1인치 암나사 NPT View Product
SS-16-TA-7-8 316 스테인리스강 1인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-18-MTA-1-12RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 3/4인치 수나사 ISO 평행나사 View Product
SS-18-MTA-1-8RS 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-18-MTA-7-8RG 316 스테인리스강 18mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-1-TA-1-2 316 스테인리스강 1/16인치 Swagelok®튜브 어댑터 1/8인치 수나사 NPT View Product
SS-200-A-2ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/8인치 암나사 37° AN View Product
SS-200-A-4ANF 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-20-TA-1-20 316 스테인리스강 1 1/4인치 스웨즈락 튜브 어댑터 1 1/4인치 수나사 NPT View Product
SS-24-TA-1-24 316 스테인리스강 1 1/2인치 페럴이 장착된 Swagelok® 튜브 어댑터 1 1/2인치 수나사 NPT View Product
SS-2-TA-1-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-2-TA-1-2RS 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-2-TA-1-2ST 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-1-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-2-TA-1-4RT 316 스테인리스강 1/8인치 Swagelok®튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-2-TA-1-OR 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 5/16-24인치 수나사 SAE/MS 평행나사 View Product
SS-2-TA-7-2 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-2-TA-7-2RP 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-2-TA-7-4 316 스테인리스강 1/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-32-TA-1-32 316 스테인리스강 2인치 페럴 장착된 스웨즈락 튜브 어댑터 2인치 수나사 NPT View Product
SS-400-A-4ANF 316 스테인리스강 1/4인치 Swagelok®튜브 어댑터 1/4인치 암나사 37° AN View Product
SS-4-TA-1-2 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-4-TA-1-2RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4AN 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-4-TA-1-4RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-4-TA-1-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-4-TA-1-4SC11 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-4-TA-1-4ST 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-1-4W 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 Male 파이프 용접 View Product
SS-4-TA-1-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-4-TA-1-6RS 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-4-TA-1-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-4-TA-1-OR 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-4-TA-7-2RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-2RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-4 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-4-TA-7-4RG 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-4-TA-7-4RJ 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-4-TA-7-4RP 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-4-TA-7-4RT 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-4-TA-7-6 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-4-TA-7-8 316 스테인리스강 1/4인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-600-A-6ANF 316 스테인리스강 3/8인치 Swagelok®튜브 어댑터 3/8인치 암나사 37° AN View Product
SS-6-MTA-1-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-MTA-1-2RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-2RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-MTA-1-4RS 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-MTA-1-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-MTA-1-6RS 316 스테인리스강 6mm Swagelok®튜브 어댑터 3/8인치 수나사 ISO 평행나사, 직선형 턱 View Product
SS-6-MTA-7-2 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-MTA-7-2RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/8인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-MTA-7-4RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-4RJ 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 나사(RJ) View Product
SS-6-MTA-7-4RP 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-MTA-7-4RT 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-MTA-7-6RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-MTA-7-8RG 316 스테인리스강 6mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-1-12 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-6-TA-1-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 수나사 NPT View Product
SS-6-TA-1-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-6-TA-1-4AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 37° AN View Product
SS-6-TA-1-4RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-4ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-6-TA-1-6AN 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 37° AN View Product
SS-6-TA-1-6RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-6ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-6-TA-1-8RS 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-6-TA-1-8RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-6-TA-1-8ST 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-6-TA-1-8W 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-6-TA-1-OR 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 O-Seal SAE/MS 평행나사 View Product
SS-6-TA-7-2 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/8인치 암나사 NPT View Product
SS-6-TA-7-4 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-6-TA-7-4RP 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행나사 View Product
SS-6-TA-7-4RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-6 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-6-TA-7-6RG 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 평행 게이지 나사 View Product
SS-6-TA-7-6RT 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-6-TA-7-8 316 스테인리스강 3/8인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-810-A-8ANF 316 스테인리스강 1/2인치 Swagelok®튜브 어댑터 1/2인치 암나사 37° AN View Product
SS-8-MTA-1-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-MTA-1-4RS 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-MTA-1-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-MTA-7-4 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-MTA-7-4RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-MTA-7-4RT 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-MTA-7-8RG 316 스테인리스강 8mm 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-1-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 수나사 NPT View Product
SS-8-TA-1-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 NPT View Product
SS-8-TA-1-4RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 NPT View Product
SS-8-TA-1-6RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-6ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 NPT View Product
SS-8-TA-1-8AN 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 37° AN View Product
SS-8-TA-1-8RS 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 평행나사 View Product
SS-8-TA-1-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 수나사 ISO 경사나사 View Product
SS-8-TA-1-8ST 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-1-8W 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 Male 파이프 용접 View Product
SS-8-TA-1-OR 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-8-TA-7-12 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/4인치 암나사 NPT View Product
SS-8-TA-7-4 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 NPT View Product
SS-8-TA-7-4RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/4인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-6 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 NPT View Product
SS-8-TA-7-6RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 3/8인치 암나사 ISO 경사나사 View Product
SS-8-TA-7-8 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 NPT View Product
SS-8-TA-7-8RG 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행 게이지 나사 View Product
SS-8-TA-7-8RP 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 평행나사 View Product
SS-8-TA-7-8RT 316 스테인리스강 1/2인치 스웨즈락 튜브 어댑터 1/2인치 암나사 ISO 경사나사 View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.