text.skipToContent text.skipToNavigation

VCR-Rohrstutzen, Edelstahl 316, 1/8 Zoll VCR - 1/8 Zoll Rohrstutzen

Part #: SS-2-VCR-3-2TA

Specifications

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/8 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 1/8 Zoll
Connection 2 Type Swagelok® Rohrstutzen
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37029290
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183107
Glands

Gland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Swagelok-Produkte oder -Bauteile, die nicht den industriellen Entwicklungsnormen entsprechen, einschließlich Swagelok Rohrverschraubungen und Endanschlüsse nicht durch die anderer Hersteller austauschen oder mit den Produkten oder Bauteilen anderer Hersteller vermischen.

VCR-Rohrstutzen, Edelstahl 316, 1/8 Zoll VCR - 1/8 Zoll Rohrstutzen

Part #: SS-2-VCR-3-2TA
View Catalog

Add To Favorites

Catalogs

Glands
Gland for metal gasket face seal systems enables secure, high-integrity connections in ultra-high-purity and high-vacuum process environments.

Specifications

SS-2-VCR-3-2TA — VCR-Rohrstutzen, Edelstahl 316, 1/8 Zoll VCR - 1/8 Zoll Rohrstutzen

Attribute Value
Body Material Edelstahl 316
Cleaning Process Standardreinigung und -verpackung (SC-10)
Connection 1 Size 1/8 Zoll
Connection 1 Type VCR®-Schweißstutzen mit Metalldichtscheibe
Connection 2 Size 1/8 Zoll
Connection 2 Type Swagelok® Rohrstutzen
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37029290
eClass (6.1) 37029290
eClass (10.1) 37029290
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142612
UNSPSC (13.0601) 40183109
UNSPSC (15.1) 40183109
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-12-VCR-3-12TB7-065P 316L VAR 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Butt Weld View Product
6LV-4-HVCR-3-.60SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3-.60SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3-1.19SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3-1.19SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3-1.31SR 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LV-4-HVCR-3-1.31SRP 316L VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LVV-4-HVCR-3-1.19SRP 316L VIM VAR 1/4 in. High-Flow VCR® Metal Gasket Face Seal Gland 3/8 in. Tube Butt Weld View Product
6LVV-4-VCR-3-4TB2P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-4-VCR-3-4TB7P 316L VIM VAR 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Butt Weld View Product
6LVV-8-VCR-3-8TB3P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
6LVV-8-VCR-3-8TB7P 316L VIM VAR 1/2 in. VCR® Metal Gasket Face Seal Gland 1/2 in. Tube Butt Weld View Product
SS-10-VCR-3 316 Stainless Steel 5/8 in. VCR® Metal Gasket Face Seal Gland 5/8 in. Tube Socket Weld View Product
SS-12-VCR-3 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Tube Socket Weld View Product
SS-12-VCR-3-12MTW 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Male Weld View Product
SS-12-VCR-3-12TA 316 Stainless Steel 3/4 in. VCR® Metal Gasket Face Seal Gland 3/4 in. Swagelok® Tube Adapter View Product
SS-12-VCR-3-BL 316 Stainless Steel 3/4 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - View Product
SS-16-VCR-3 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Tube Socket Weld View Product
SS-16-VCR-3-16MTW 316 Stainless Steel 1 in. VCR® Metal Gasket Face Seal Gland 1 in. Male Weld View Product
SS-1-VCR-3 316 Stainless Steel 1/16 in. VCR® Metal Gasket Face Seal Gland 1/16 in. Tube Socket Weld View Product
SS-2-VCR-3 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Socket Weld View Product
SS-2-VCR-3-2MTW 316 Stainless Steel 1/8 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Male Weld View Product
SS-2-VCR-3-BL 316 Stainless Steel 1/8 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - View Product
SS-4-VCR-3 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Tube Socket Weld View Product
SS-4-VCR-3-2MTW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Male Weld View Product
SS-4-VCR-3-2TSW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/8 in. Tube Socket Weld View Product
SS-4-VCR-3-4MTW 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Male Weld View Product
SS-4-VCR-3-4TA 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 1/4 in. Swagelok® Tube Adapter View Product
SS-4-VCR-3-6MTA 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Gland 6 mm Swagelok® Tube Adapter View Product
SS-4-VCR-3-BL 316 Stainless Steel 1/4 in. Blind (Undrilled) VCR® Metal Gasket Face Seal Gland - - View Product
SS-6-VCR-3 Edelstahl 316 3/8 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Muffenschweißende View Product
SS-8-VCR-3 Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Muffenschweißende View Product
SS-8-VCR-3-4MTW Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Schweißstutzen View Product
SS-8-VCR-3-4TSW Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/4 Zoll Muffenschweißende View Product
SS-8-VCR-3-6MTW Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Schweißstutzen View Product
SS-8-VCR-3-6TA Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 3/8 Zoll Swagelok® Rohrstutzen View Product
SS-8-VCR-3-8MTW Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Schweißstutzen View Product
SS-8-VCR-3-8TA Edelstahl 316 1/2 Zoll VCR®-Schweißstutzen mit Metalldichtscheibe 1/2 Zoll Swagelok® Rohrstutzen View Product
SS-8-VCR-3-BL Edelstahl 316 1/2 Zoll VCR®-Blindstutzen (ungebohrt) mit Metalldichtscheibe für hohen Durchfluss - - View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.