|
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union, 1/2 in. Tube OD
Part #: SS-8FK0-6
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsIdeal for inline connections in critical medium pressure fluid systems, this union delivers reliable sealing and simplifies modular system design. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union, 1/2 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Ideal for inline connections in critical medium pressure fluid systems, this union delivers reliable sealing and simplifies modular system design.
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Specifications
SS-8FK0-6 — 316 Stainless Steel Swagelok Medium Pressure Tube Fitting, Union, 1/2 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Swagelok® Medium-Pressure Tube Fitting |
| Connection 2 Size | 1/2 in. |
| Connection 2 Type | Swagelok® Medium-Pressure Tube Fitting |
| Flow Restrictor | No |
| eClass (4.1) | 37030701 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40183103 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-12FK0-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | 3/4 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
| SS-4FK0-6 | 316 Stainless Steel | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | 1/4 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
| SS-6FK0-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | 3/8 in. | Swagelok® Medium-Pressure Tube Fitting | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
