|
ステンレス鋼製 マッド・ドーバー継手、3/4 インチ・サイズ NPTおねじ
Part #: SS-MD-12
|
||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
ストレート型チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。 Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
ステンレス鋼製 マッド・ドーバー継手、3/4 インチ・サイズ NPTおねじ
Log in or Register to view price
Catalogs
ストレート型
1/16 in. 부터 2 in. 및 2 mm 에서 50 mm; 최초 설비 시 일관된 측정가능성; 분리 및 재조립이 용이함; 다양한 재질 및 형태
제품; Snoop누설 검사액; Goop™ 나사 윤활제; SWAK, 테프론 테이프 및 PTFE 가 포함되지 않은 파이프 나사 밀폐제
Features: Step-by-step identification procedure for threads and end connections.
범위 이 문서에서는 Swagelok및 관련 공급자가 ASTM G93 레벨 C에 언급된 제품 청정도 요건을 준수하기 위해 사용하는 가이드라인을 설명합니다. 이 문서는 유체가 접촉되는 시스템 부품에만 한정적으로 적용됩니다. 이 문서는 제품 카탈로그, 기술 보고서 및 기타 보고서들과 함께 이용해야 합니다.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-MD-12 — ステンレス鋼製 マッド・ドーバー継手、3/4 インチ・サイズ NPTおねじ
| Attribute | Value |
|---|---|
| ボディ材質 | 316 ステンレス鋼 |
| ボアード・スルー | いいえ |
| 洗浄プロセス | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| コネクション1 サイズ | 3/4 インチ |
| コネクション1 タイプ | NPTおねじ |
| 流量制限 | いいえ |
| eClass (4.1) | 27221302 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141700 |
| UNSPSC (10.0) | 40142600 |
| UNSPSC (11.0501) | 40142600 |
| UNSPSC (13.0601) | 40183100 |
| UNSPSC (15.1) | 40183100 |
| UNSPSC (17.1001) | 40141727 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-MD-4 | 황동 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-MD-16 | 316 스테인리스강 | 1인치 | 수나사 NPT | - | - | View Product |
| SS-MD-2 | 316 스테인리스강 | 1/8인치 | 수나사 NPT | - | - | View Product |
| SS-MD-4 | 316 스테인리스강 | 1/4인치 | 수나사 NPT | - | - | View Product |
| SS-MD-6 | 316 스테인리스강 | 3/8인치 | 수나사 NPT | - | - | View Product |
| SS-MD-8 | 316 스테인리스강 | 1/2인치 | 수나사 NPT | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
