text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Union Cross, 12 mm Tube OD

Part #: SS-12M0-4

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 12 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 12 mm
Connection 3 Type Swagelok® Tube Fitting
Connection 4 Size 12 mm
Connection 4 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020717
eClass (5.1.4) 37020590
eClass (6.0) 37200107
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141714
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (17.1001) 40183111
Crosses

Supports four-way tube connections with precise alignment and leak-tight performance, ideal for complex routing in compact fluid system designs.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Union Cross, 12 mm Tube OD

Part #: SS-12M0-4
View Catalog

Add To Favorites

Catalogs

Crosses
Supports four-way tube connections with precise alignment and leak-tight performance, ideal for complex routing in compact fluid system designs.

Specifications

SS-12M0-4 — Stainless Steel Swagelok Tube Fitting, Union Cross, 12 mm Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 12 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 12 mm
Connection 2 Type Swagelok® Tube Fitting
Connection 3 Size 12 mm
Connection 3 Type Swagelok® Tube Fitting
Connection 4 Size 12 mm
Connection 4 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020717
eClass (5.1.4) 37020590
eClass (6.0) 37200107
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40141714
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142614
UNSPSC (13.0601) 40183111
UNSPSC (15.1) 40183111
UNSPSC (17.1001) 40183111
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-200-4 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-400-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-4 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-810-4 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-4 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-10M0-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-4 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1610-4 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-4 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-18M0-4 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-200-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-3M0-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-400-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-600-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-4 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-810-4 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.