text.skipToContent text.skipToNavigation

Swagelok Welding System, Series 10 Tube Collet Half, 3/4 in.

Part #: CWS-10UCI-12

Specifications

Attribute Value
Tube Size 3/4 in.
Welder Series Series 10
eClass (4.1) 21021101
eClass (5.1.4) 21021101
eClass (6.0) 21022190
eClass (6.1) 21022190
eClass (10.1) 21022190
UNSPSC (4.03) 27112808
UNSPSC (10.0) 27112808
UNSPSC (11.0501) 27112808
UNSPSC (13.0601) 27112808
UNSPSC (15.1) 27112808
UNSPSC (17.1001) 40173303
Tube Collets

Help ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Swagelok Welding System, Series 10 Tube Collet Half, 3/4 in.

Part #: CWS-10UCI-12
View Catalog

Add To Favorites

Catalogs

Tube Collets
Help ensure high-quality, uniform orbital welds with the assortment of Swagelok weld tools and accessories that enable accurate, repeatable results in a variety of weld configurations.

Specifications

CWS-10UCI-12 — Swagelok Welding System, Series 10 Tube Collet Half, 3/4 in.

Attribute Value
Tube Size 3/4 in.
Welder Series Series 10
eClass (4.1) 21021101
eClass (5.1.4) 21021101
eClass (6.0) 21022190
eClass (6.1) 21022190
eClass (10.1) 21022190
UNSPSC (4.03) 27112808
UNSPSC (10.0) 27112808
UNSPSC (11.0501) 27112808
UNSPSC (13.0601) 27112808
UNSPSC (15.1) 27112808
UNSPSC (17.1001) 40173303
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Welder Series
Tube Size
CWS-10UCI-08 Series 10 1/2 in. View Product
CWS-10UCI-16 Series 10 1 in. View Product
CWS-5UCI-02 Series 5 1/8 in. View Product
CWS-5UCI-04 Series 5 1/4 in. View Product
CWS-5UCI-06 Series 5 3/8 in. View Product
CWS-5UCI-08 Series 5 1/2 in. View Product
CWS-5UCI-10 Series 5 5/8 in. View Product
K-11108 Series 5 - View Product
K-11132 Series 5 - View Product
K-SWS-5H-RTR-GEAR Series 5 - View Product
SWS-WHEC-D-35 Series 4, 8, 8HPH, 5, 10, 20, 40 - View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.