text.skipToContent text.skipToNavigation

Swagelok T-Einschraubverschraubung, Edelstahl, 3/4 Zoll Rohrverschraubung - 3/4 Zoll NPT-Außengewinde x 3/4 Zoll Rohrverschraubung

Part #: SS-1210-3TMT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Male NPT
Connection 3 Size 3/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183101
Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Swagelok T-Einschraubverschraubung, Edelstahl, 3/4 Zoll Rohrverschraubung - 3/4 Zoll NPT-Außengewinde x 3/4 Zoll Rohrverschraubung

Part #: SS-1210-3TMT
View Catalog

Add To Favorites

Catalogs

Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Specifications

SS-1210-3TMT — Swagelok T-Einschraubverschraubung, Edelstahl, 3/4 Zoll Rohrverschraubung - 3/4 Zoll NPT-Außengewinde x 3/4 Zoll Rohrverschraubung

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 3/4 in.
Connection 2 Type Male NPT
Connection 3 Size 3/4 in.
Connection 3 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-400-3-4TMT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
B-400-3-4TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-400-3TMT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
B-400-3TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-810-3-8TMT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
B-810-3-8TTM Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-600-3TTM Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-1010-3TMT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-1010-3TTM 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-3TMT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-10M0-3TTM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-3TST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread View Product
SS-1210-3TTM 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-3TTS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-3-4TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-12M0-3-4TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12M0-3-8TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT View Product
SS-12M0-3-8TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1610-3TMT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT View Product
SS-1610-3TTM 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-200-3-4TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-200-3-4TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-3TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT View Product
SS-200-3TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-400-3-4TMT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-3-4TMTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT View Product
SS-400-3-4TRT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread View Product
SS-400-3-4TTM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3-4TTR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3TMT 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-400-3TST 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 7/16-20인치 수나사 SAE/MS 평행나사 View Product
SS-400-3TTM 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-400-3TTS 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-600-3-6TMT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-600-3-6TTM 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-600-3TMT 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-600-3TST 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 9/16-18인치 수나사 SAE/MS 평행나사 View Product
SS-600-3TTM 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6M0-3-4TMT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-6M0-3-4TTM 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6M0-3-4TTR 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6M0-3TMT 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/8인치 수나사 NPT View Product
SS-6M0-3TTM 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-810-3-4TMT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-810-3-4TTM 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-810-3-8TMT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 수나사 NPT View Product
SS-810-3-8TTM 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-810-3TMT 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/8인치 수나사 NPT View Product
SS-810-3TST 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 3/4-16인치 수나사 SAE/MS 평행나사 View Product
SS-810-3TTM 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8M0-3-4TMT 316 스테인리스강 8mm Swagelok® 튜브 피팅 1/4인치 수나사 NPT View Product
SS-8M0-3-4TTM 316 스테인리스강 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.