text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Positionable Male Branch Tee, 1/4 in. Tube OD x 1/4 in. Tube OD x 1/4 in. Male ISO Parallel Thread

型番: SS-400-3-4TTR

仕様

属性 値
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/4 in.
コネクション2 タイプ Swagelok® Tube Fitting
コネクション3 サイズ 1/4 in.
コネクション3 タイプ Male ISO Parallel Thread
流量制限 いいえ
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Positionable Male Branch Tee, 1/4 in. Tube OD x 1/4 in. Tube OD x 1/4 in. Male ISO Parallel Thread

型番: SS-400-3-4TTR
カタログを見る

お気に入りに追加する

カタログ

Tees

Male tee tube connector enables reliable three-way connections between tubing and threaded ports—ideal for branching flow in compact, critical systems.

仕様

SS-400-3-4TTR — Stainless Steel Swagelok Tube Fitting, Positionable Male Branch Tee, 1/4 in. Tube OD x 1/4 in. Tube OD x 1/4 in. Male ISO Parallel Thread

属性 値
ボディ材質 316 Stainless Steel
ボアード・スルー いいえ
洗浄プロセス Standard Cleaning and Packaging (SC-10)
コネクション1 サイズ 1/4 in.
コネクション1 タイプ Swagelok® Tube Fitting
コネクション2 サイズ 1/4 in.
コネクション2 タイプ Swagelok® Tube Fitting
コネクション3 サイズ 1/4 in.
コネクション3 タイプ Male ISO Parallel Thread
流量制限 いいえ
eClass (4.1) 37020716
eClass (5.1.4) 37020506
eClass (6.0) 37020506
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-400-3-4TMT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
B-400-3-4TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
B-400-3TMT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
B-400-3TTM Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
B-810-3-8TMT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
B-810-3-8TTM Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
S-600-3TTM Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-1010-3TMT 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-1010-3TTM 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting 製品を見る
SS-10M0-3TMT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-10M0-3TTM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting 製品を見る
SS-1210-3TMT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT 製品を見る
SS-1210-3TST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread 製品を見る
SS-1210-3TTM 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-1210-3TTS 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting 製品を見る
SS-12M0-3-4TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-12M0-3-4TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-12M0-3-8TMT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-12M0-3-8TTM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting 製品を見る
SS-1610-3TMT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT 製品を見る
SS-1610-3TTM 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting 製品を見る
SS-200-3-4TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-200-3-4TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-200-3TMT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-200-3TTM 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-400-3-4TMT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-400-3-4TMTBT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-400-3-4TRT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread 製品を見る
SS-400-3-4TTM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-400-3TMT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-400-3TST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread 製品を見る
SS-400-3TTM 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-400-3TTS 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-600-3-6TMT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-600-3-6TTM 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-600-3TMT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-600-3TST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread 製品を見る
SS-600-3TTM 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-6M0-3-4TMT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-6M0-3-4TTM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6M0-3-4TTR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6M0-3TMT 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT 製品を見る
SS-6M0-3TTM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-810-3-4TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-810-3-4TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-810-3-8TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT 製品を見る
SS-810-3-8TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-810-3TMT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT 製品を見る
SS-810-3TST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread 製品を見る
SS-810-3TTM 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8M0-3-4TMT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT 製品を見る
SS-8M0-3-4TTM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。