Swagelok VCO® O-Ring Face Seal Fittings
Easy-to-assemble Swagelok VCO® O-ring face seal fittings feature a metal-to-elastomer seal contained entirely in the fitting body that allows for simple, rapid, leak-tight installation in high-purity and general industrial pipe, tube, and welded systems.
View VCO® O-Ring Face Seal FittingsSwagelok VCO® O-ring face seal fittings are suitable for use with high to critical vacuum pressures and over a wide range of temperatures. The captive O-ring responsible for sealing is completely contained in the fitting body for maximum efficiency, and a smooth finish on the gland face facilitates a positive seal. O-rings are available in a variety of materials to maximize system compatibility.
Our vacuum coupling O-ring (VCO®) fittings can be easily assembled, minimizing installation time and making them ideal for use in situations where components may require replacement or frequent service. They can also be used where space is a limitation, as no axial clearance is required for installation. Because the face seal fitting design has less area of entrapment and is cleaner than tube fittings, limiting the potential for contamination, Swagelok VCO® fittings are also compatible with high-purity applications.
Need assistance with fittings selection?
VCO® O-Ring Face Seal Fittings Categories

Bulkheads
Designed to fit in various spaces, these bulkheads ensure vacuum-tight seals within a wide range of temperatures.

Female Connectors
Female connectors with a VCO fitting on one end are available in a range of sizes and deliver a leak-tight seal that is resistant to vibration fatigue.

Glands
These glands compress against the O-ring to ensure a positive seal and necessary deformation for proper functionality.

Male Connectors
These male connectors feature an O-ring sealed in a groove on their face, enabling compression against the gland's surface to create a seal.

Spare Parts and Accessories
Ensure optimal performance and reliability for your fluid systems with our high-quality components.

Unions
VCO O-ring face seal union tees, elbows, and straights are designed for easy assembly in pipe, tube, and welded systems in high pressure to vacuum applications.
VCO O-Ring Face Seal Fittings Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Swagelok® VCO® O-Ring face seal fittings are designed for easy assembly in pipe, tube, and welded systems in a range of applications, even where space is limited.

The Swagelok® Tube Fitting Advantage
Swagelok tube fittings are designed to meet your highest expectations for safety and dependability, featuring proven design, precise manufacturing, and superior raw materials.
Discover the AdvantageSwagelok Resources Curated for You

An Introduction to Fittings: Identifying Thread Size and Pitch
Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings
For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

How Shenyang Blower Works Group Improved Safety and Reliability
Learn how Swagelok Shanghai has helped Shenyang Blower Works Group Corporation achieve consistency, reliability, and cost savings for its customers while improving its own safety and production efficiency.

Installation von Swagelok-Rohrverschraubungen
In diesem Video zeigen wir die wichtigsten Schritte bei der Installation von Swagelok-Rohrverschraubungen, die sich in zahlreichen Anwendungen weltweit durch ihre Leistung, Qualität und Zuverlässigkeit bewährt haben.