Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series
Valves available with these specifications:
- 1/4 and 3/4 in.
- –20°F (–28°C) to 400°F (204°C)
- 316 stainless steel
- 100 psig (6.8 bar) to 6000 psig (413 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern with Gauge Port
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-5PDGM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT SS-4PDGF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT -
Needle and Metering Valves — Rising Plug Valves, 4P and 5P Series — Straight Pattern
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeSS-5PDF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT SS-4PDF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT SS-4PDM4-F4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT SS-5PDM8-F8 316 Stainless Steel 1/2 in. Male NPT 1/2 in. Female NPT
Product Availability by Store Location
Hours