Swagelok® Needle and Metering Valves
Swagelok needle valve and metering valves allow for precise flow control in a wide range of applications.
Needle Valves | Provide reliable flow control using a variety of stem designs, flow patterns, materials, and end connections
Metering Valves | Provide the ability to make fine adjustments to system flow across pressures and flow rates
Swagelok needle valves are available in a variety of configurations to allow users to find options that suit their performance needs and system designs. These needle valves provide reliable operation from basic, low-pressure instrumentation applications to corrosive, high-temperature, high-pressure applications. Swagelok needle valves are available with flow coefficients ranging from 0.12 to 2.4. They are also available with low emissions (Low-E) certification per API 624.
Swagelok metering valves are also available in a variety of configurations, are suitable for low- and high-pressure use, and can deliver accurate flow rate control in analytical, instrumentation, and research applications. They provide fine adjustments in applications demanding precise levels of flow, delivering flow coefficients from 0.004 to 0.16. Various handle options for metering valves allow for repeatable flow adjustments, enhanced control for setting flows, or flow setting adjustment with a screwdriver in low-pressure applications.
Needle and Metering Valve Categories

Blowdown Valves, 6DB Series
Our 316 stainless steel blowdown valves feature union-bonnet construction for safety and Grafoil® packing for high-temperature performance.

Compact Gauge Valves
Designed for fast installation, leak-resistance, and durability to ensure safety in industrial applications.

General Utility Needle Valves, GU and F10 Series
For use in general-purpose applications to isolate system media. The stainless steel, nonrotating needle promotes leak-tight shutoff and long service life.

High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series
Sno-Trik needle valves meet the requirements of high-pressure applications—up to 45 000 psig (3100 bar)—and feature a weep hole for leak detection.

Integral-Bonnet Needle Valves, O, 1, 18, 20, 26, and D Series
Featuring a live-loaded packing system and compact design, these valves ensure optimal performance in pressures up to 6000 psig and temperatures up to 600°F.

Medium-Pressure Needle Valves, NV and NVT Series
NVT Series medium-pressure needle valves have a non-rotating stem and are available in straight and angle-patterns for pressures up to 60 000 psi (4134 bar).

Metering Valves, S, M, and 31 Series
Explore Swagelok metering valves, available in straight and angle patterns, 316 SS and brass, and with a variety of and connections and handle styles.

Rising Plug Valves, 4P and 5P Series
Swagelok rising plug valves offer a nonrotating stem tip that creates a positive seal and a straight-through orifice for maximum flow and easy cleaning.

Screwed-Bonnet Gauge Valves
Screwed-bonnet gauge valves provide controlled isolation and connection of process measurement devices to protect them from hydraulic shock and pressure surges.

Severe-Service Needle Valves, N and HN Series
Severe-service union-bonnet needle valves feature SS stem threads to enhance cycle life and a packing bolt designed to permit adjustments in the open position.

Spare Parts and Accessories
Find a variety of replacement parts and accessories for needle valves and metering valves—valve locks, rupture discs, handle kits—and more.

Toggle Valves
Explore compact toggle valves, available in stainless steel and brass, manual and pneumatically actuated models, and straight and angle body patterns.
Needle and Metering Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Features: Straight and angle patterns; Pressures up to 6000 psig (413 bar); Temperatures up to 450°F (232°C) with PTFE packing; up to 650°F (343°C) with Grafoil® packing
Features: Manual and pneumatically actuated models; Straight, angle, and cross body patterns; 316 SS and brass body materials
Features: Stainless steel construction; Nonrotating ball-tip and plug-tip stem designs; Roddable (plug-tip design)
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1200°F (648°C) with Grafoil® packing; 316 stainless steel; alloys 400, 20, 600, and C-276; and titanium materials
Features: Working pressures up to 10 000 psig (689 bar); Temperatures from –65 to 450°F (–53 to 232°C) with PTFE packing; up to 1000°F (537°C) with Grafoil® packing; Alloy 625, alloy 825, Alloy 2507, and 6-moly materials
Features: Roddable, straight-through orifice for maximum flow; Working pressures up to 6000 psig (413 bar); Packing below the threads; Replaceable seat and stem tip design
Features: The Swagelok® compact gauge valve provides fast, convenient installation and installation and gauge maintenance in a lightweight package and smaller footprint than conventional assemblies.
Features: Live-loaded packing system; Compact design; Working pressures up to 6000 psig (413 bar); Temperatures up to 600°F (315°C)
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Swagelok offers both low- and high-pressure metering valves in straight, angle, cross, and double patterns. A variety of end connection and handle options, including repeatable vernier handles, are also available.
Features: 316 stainless steel materials; Union-bonnet construction for safety; Grafoil® packing for high-temperature performance; Swagelok® tube fitting, female NPT, and tube or pipe socket weld end connections
Features: Pressures up to 3000 psig (206 bar); Temperatures up to 450°F (232°C) with PEEK stem tip; Stainless steel, brass, and alloy 400 materials
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.

Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You

How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.

Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.

Cómo Aislar Sistemas de Fluidos Industriales con Válvulas de Cierre
El aislamiento de las líneas de los sistemas de fluidos industriales antes del mantenimiento es vital para la seguridad de planta. Una de las formas más seguras de aislar una línea de un sistema de fluidos es instalar dos válvulas de cierre. Aprenda cómo diseñar configuraciones adecuadas a su sistema.

Una Nueva Válvula. Tres Razones por las que Podría Cambiar la Fabricación del Semiconductor
Descubra cómo la última innovación en la tecnología de válvulas de deposición de capas atómicas (ALD), está cambiando las cosas para los fabricantes de semiconductores de alta tecnología.

Válvulas de Aguja
Las válvulas de aguja Swagelok están disponibles en configuraciones para servicio general, con bonete integral, bonete roscado, cuerpo forjado, de palanca, con bonete de unión para servicio crítico, de purga para instrumentación, compactas para manómetros, con vástago no giratorio y de macho cónico, con presiones de servicio de hasta 3100 bar (45 000 psig). Los pasos de caudal son rectos, en ángulo y en cruz, con opciones de actuación manuales y neumáticas.
Válvulas de Regulación
Las válvulas de regulación Swagelok ofrecen un control preciso del caudal en aplicaciones de bajo, medio y alto caudal. Los pasos de caudal son rectos, en ángulo, en cruz y dobles, con presiones hasta 344 bar (5000 psig). Las opciones de mandos moleteados, redondos, vernier, ranurados y de par ajustable permiten realizar ajustes de caudal repetitivos, mejorar el control para ajustar caudales o ajustar el caudal con un destornillador en sus aplicaciones de baja presión.