Catalogs
チューブ継手/アダプター継手 — スペアー・パーツ/アクセサリー — Oリング
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。
Ultra-Torr Vacuum Fittings
Features: Stainless steel construction, fluorocarbon FKM O-ring; Reliable, repeatable sealing performance; Available in tube sizes from 1/16 to 1 1/2 in.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| T-0-OR-010 | PTFE | Uniform O-Ring Size 010 | - | - | - | View Product |
| T-0-OR-111 | PTFE | Uniform O-Ring Size 111 | - | - | - | View Product |
| VT-7-OR-001-1/2 | Fluorocarbon FKM | 1/16 in. | - | - | - | View Product |
| VT-7-OR-006 | Fluorocarbon FKM | Uniform O-Ring Size 006 | - | - | - | View Product |
| VT-7-OR-010 | Fluorocarbon FKM | Uniform O-Ring Size 010 | - | - | - | View Product |
| VT-7-OR-012 | Fluorocarbon FKM | Uniform O-Ring Size 012 | - | - | - | View Product |
| VT-7-OR-014 | Fluorocarbon FKM | Uniform O-Ring Size 014 | - | - | - | View Product |
| VT-7-OR-111 | Fluorocarbon FKM | Uniform O-Ring Size 111 | - | - | - | View Product |
| VT-7-OR-116 | Fluorocarbon FKM | Uniform O-Ring Size 116 | - | - | - | View Product |
| VT-7-OR-120 | Fluorocarbon FKM | Uniform O-Ring Size 120 | - | - | - | View Product |
| VT-7-OR-215 | Fluorocarbon FKM | Uniform O-Ring Size 215 | - | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
