text.skipToContent text.skipToNavigation

Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 2-Way Straight Pattern

Выберите варианты исполнения для конфигурирования изделия, чтобы посмотреть цены или добавить его в корзину.
Очистить все
Очистить все

Каталоги

Ball and Quarter-Turn Plug Valves — Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series — 2-Way Straight Pattern

Trunnion-style 83 and H83 series ball valves provide durable service in low- and high-pressure applications. They feature a compact, maximum-flow design, low operating torque, and wide temperature range, and can be ordered with ECE R110-type approval.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
SS-4SKPF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-4SKPM4 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT Просмотр изделия
SS-4SKPS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-4SKPS4-LH 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-4SKPS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-4SKPS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-4SKPS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Просмотр изделия
SS-6FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-83KF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT Просмотр изделия
SS-83KF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-83KF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия
SS-83KS10MM 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting Просмотр изделия
SS-83KS12MM 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting Просмотр изделия
SS-83KS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-83KS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-83KS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-83KS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-83KS8MM 316 Stainless Steel 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting Просмотр изделия
SS-83PF4 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT Просмотр изделия
SS-83PS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-83PS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-83PS6MM 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting Просмотр изделия
SS-83PS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-83TS4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting Просмотр изделия
SS-83TS6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting Просмотр изделия
SS-83TS8 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting Просмотр изделия
SS-8FKBF8 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Female NPT Просмотр изделия

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.