Catalogs
Needle and Metering Valves — High-Pressure Needle Valves, Sno-Trik 410, 445, 645, 945 Series — Straight Pattern
Cold-worked 316 stainless steel body and high-pressure end connections enable working pressures up to 45000 psig (3102 bar).
Medium and High Pressure Fittings FK and IPT, Tubing Valves and Accessories
Swagelok® offers medium- and high-pressure fittings, tubing, valves, and related accessories with temperatures up 1000°F (537°C), pressure ratings up to 60 000 psig (4134 bar) in sizes ranging from 1/4 to to 1 in. for medium-pressure products and 1/4 to 9/16 in. for high-pressure products. NACE® MR0175/ISO15156 compliance is available.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-410-FP | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-445-FP | 316 Stainless Steel | 9/16-18 in. | Female Straight Thread | 9/16-18 in. | Female Straight Thread | View Product |
| SS-645-FP | 316 Stainless Steel | 3/4-16 in. | Female Straight Thread | 3/4-16 in. | Female Straight Thread | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.
