Catalogs
Racores para Tubo y Adaptadores — Reductores — Rectos
El reductor recto conecta tubos de diferentes tamaños en un trazado lineal—lo que resulta ideal para mantener la eficiencia del caudal en sistemas compactos y críticos.
合金2507スーパー・デュープレックス・ステンレス鋼製チューブ継手
■ 塩化物環境下でも優れた耐食性/■ アドバンス・バック・フェルール構造による優れたシール性能/■ 従来のSwagelok® チューブ継手と同様、ゲージによる締め付け度の確認が可能/■ ハンド・ツールを使用して容易に取り付け可能/■ サイズ:1/4 インチから3/4 インチまで
チューブ継手 ゲージによる締め付け度の確認が可能 アダプター継手
■ チューブ外径サイズ:1/16 インチから2 インチまで、2 mmから50 mmまで/■ ゲージによる一貫した締め付け度の確認が可能(初回取り付け時)/■ 取り外しや再取り付けが容易/■ 各種材質、多様な形状/■ 高い信頼性と性能
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-400-R-6-SG2 | Super Duplex Stainless Steel | 1/4 インチ | Swagelok® チューブ継手 | 3/8 インチ | Swagelok® チューブ・アダプター | View Product |
| B-100-R-2 | 真ちゅう | 1/16 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ・アダプター | View Product |
| B-1010-6-6 | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ継手 | View Product |
| B-1010-6-8 | 真ちゅう | 5/8 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| B-10M0-6-6M | 真ちゅう | 10 mm | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ継手 | View Product |
| B-1210-6-8 | 真ちゅう | 3/4 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| B-1410-6-12 | 真ちゅう | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| B-200-6-1 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-200-R-4 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-300-R-4 | Brass | 3/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| B-400-6-1 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | View Product |
| B-400-6-2 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| B-400-R-6 | Brass | 1/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-500-6-4 | Brass | 5/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-6-4 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-600-R-10 | Brass | 3/8 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Adapter | View Product |
| B-600-R-8 | Brass | 3/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| B-6M0-R-6 | Brass | 6 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-810-6-4 | Brass | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| B-810-6-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| B-810-R-6 | Brass | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| B-8M0-R-6M | Brass | 8 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| M-810-6-4 | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-420-6-2 | PFA | 1/4 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | View Product |
| PFA-620-6-4 | PFA | 3/8 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-4 | PFA | 1/2 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| PFA-820-6-6 | PFA | 1/2 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-100-R-2 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-2BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-4BT | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-100-R-6M | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-1010-6-6 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-6-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1010-R-12 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-16 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1010-R-8 | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-61-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-6-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-10M0-R-12M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 12 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-4 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-6M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8 | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-10M0-R-8M | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Adapter | View Product |
| SS-1210-6-10 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 5/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-6-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Fitting | View Product |
| SS-1210-R-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-16 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-4 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-6 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Adapter | View Product |
| SS-1210-R-8 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 1/2 in. | Swagelok® Tube Adapter | View Product |
| SS-12M0-6-10M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 10 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-6M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-6-8M | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | 8 mm | Swagelok® Tube Fitting | View Product |
| SS-12M0-R-10M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-12 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-16M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 16 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-18M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 18 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-20M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 20 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-22M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ・アダプター | View Product |
| SS-12M0-R-25M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 25 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-6 | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-6M | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-12M0-R-8 | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-12M0-R-8M | 316 ステンレス鋼 | 12 mm | Swagelok®チューブ継手 | 8 mm | Swagelok®チューブ・アダプター | View Product |
| SS-1410-6-12 | 316 ステンレス鋼 | 7/8 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-15M0-6-12M | 316 ステンレス鋼 | 15 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-1610-2R-16 | 316ステンレス鋼 | 1 インチ | Swagelok® チューブ継手 | 1 インチ | Swagelok® チューブ・アダプター | View Product |
| SS-1610-6-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-1610-6-4 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ継手 | View Product |
| SS-1610-6-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ継手 | View Product |
| SS-1610-R-12 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-1610-R-20 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/4 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-1610-R-24 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-1610-R-32 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 2 インチ | 予備締めされたSwagelok® チューブ・アダプター | View Product |
| SS-1610-R-8 | 316 ステンレス鋼 | 1 インチ | Swagelok®チューブ継手 | 1/2 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-16M0-6-10M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 10 mm | Swagelok®チューブ継手 | View Product |
| SS-16M0-6-12M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-16M0-R-12M | 316 ステンレス鋼 | 16 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ・アダプター | View Product |
| SS-18M0-6-12M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ継手 | View Product |
| SS-18M0-R-12 | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 3/4 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-18M0-R-12M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 12 mm | Swagelok®チューブ・アダプター | View Product |
| SS-18M0-R-22M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 22 mm | Swagelok®チューブ・アダプター | View Product |
| SS-18M0-R-25M | 316 ステンレス鋼 | 18 mm | Swagelok®チューブ継手 | 25 mm | Swagelok®チューブ・アダプター | View Product |
| SS-2000-6-16 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 インチ | Swagelok®チューブ継手 | View Product |
| SS-2000-R-24 | 316 ステンレス鋼 | 1 1/4 インチ | Swagelok®チューブ継手 | 1 1/2 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-6-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-200-6-1BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ継手 | View Product |
| SS-200-R-1 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/16 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-2 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/8 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-4 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-4BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 1/4 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-6 | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-6BT | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 3/8 インチ | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-6M | 316 ステンレス鋼 | 1/8 インチ | Swagelok®チューブ継手 | 6 mm | Swagelok®チューブ・アダプター | View Product |
| SS-200-R-8 | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-200-R-8BT | Acero inoxidable 316 | 1/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-20M0-6-8 | Acero inoxidable 316 | 20 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-2400-6-16 | Acero inoxidable 316 | 1 1/2 pulg. | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-25M0-6-16 | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 1 pulg. | Racor Swagelok® | View Product |
| SS-25M0-6-18M | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 18 mm | Racor Swagelok® | View Product |
| SS-25M0-R-18M | Acero inoxidable 316 | 25 mm | Racor Swagelok® | 18 mm | Adaptador a tubo Swagelok® | View Product |
| SS-2M0-R-2 | Acero inoxidable 316 | 2 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-300-6-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-300-R-2 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-300-R-4 | Acero inoxidable 316 | 3/16 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-3M0-6-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-3M0-R-10M | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
| SS-3M0-R-2 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-3M0-R-4 | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-3M0-R-6M | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-3M0-R-6MBT | Acero inoxidable 316 | 3 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-400-6-1 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
| SS-400-6-1BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
| SS-400-6-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-400-6-2BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-400-6-3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/16 pulg. | Racor Swagelok® | View Product |
| SS-400-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-400-R-10 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-12 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-12BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-12M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-16 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-2 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-3 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/16 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-4 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-5 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 5/16 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-6 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-6BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-6M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-8 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-8BT | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-400-R-8M | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 8 mm | Adaptador a tubo Swagelok® | View Product |
| SS-4M0-R-4 | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-4M0-R-6M | Acero inoxidable 316 | 4 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-500-6-4 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-500-R-6 | Acero inoxidable 316 | 5/16 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-6-1 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
| SS-600-6-2 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-600-6-2BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-600-6-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-600-6-4BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-600-6-5 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 5/16 pulg. | Racor Swagelok® | View Product |
| SS-600-R-10 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-10M | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-12 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-16 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-4 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-8 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-600-R-8BT | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-6-1 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/16 pulg. | Racor Swagelok® | View Product |
| SS-6M0-61-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-6M0-61-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-6M0-6-2M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 2 mm | Racor Swagelok® | View Product |
| SS-6M0-6-3M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | View Product |
| SS-6M0-6-3MBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Racor Swagelok® | View Product |
| SS-6M0-6-4M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 4 mm | Racor Swagelok® | View Product |
| SS-6M0-R-10M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-12M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-12MBT | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | View Product |
| SS-6M0-R-18M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 18 mm | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-2 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-3M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3 mm | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-4 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-6 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-6M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-8 | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-6M0-R-8M | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 8 mm | Adaptador a tubo Swagelok® | View Product |
| SS-810-6-2 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-810-6-2BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| SS-810-6-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-810-6-4BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-810-6-4SC11 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
| SS-810-6-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | View Product |
| SS-810-6BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-810-R-10 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 5/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-12 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-12BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-12M | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-16 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-16BT | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-4 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-6 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-810-R-8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-6-6M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | View Product |
| SS-8M0-6-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | View Product |
| SS-8M0-R-10M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 10 mm | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-R-12M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 12 mm | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-R-16M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 16 mm | Adaptador a Tubo Swagelok® | View Product |
| SS-8M0-R-4 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/4 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-R-6 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 3/8 pulg. | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-R-6M | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 6 mm | Adaptador a tubo Swagelok® | View Product |
| SS-8M0-R-8 | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 1/2 pulg. | Adaptador a tubo Swagelok® | View Product |
| T-400-6-2 | PTFE | 1/4 pulg. | Racor Swagelok® | 1/8 pulg. | Racor Swagelok® | View Product |
| T-600-6-4 | PTFE | 3/8 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
