Socket weld straight fitting delivers a strong, permanent connection—preferred for a more permanent connection that requires minimal system maintenance.
Catalogs
Tube Fittings and Adapters — Socket Weld Fittings — Straights
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-1210-6-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Tube Socket Weld | View Product |
| SS-1210-9-12W | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | 3/4 in. | Tube Socket Weld | View Product |
| SS-1610-6-16W | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | 1 in. | Tube Socket Weld | View Product |
| SS-200-6-2W | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Tube Socket Weld | View Product |
| SS-400-6-4W | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Tube Socket Weld | View Product |
| SS-600-6-6W | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Tube Socket Weld | View Product |
| SS-810-6-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | 1/2 in. | Tube Socket Weld | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.
