text.skipToContent text.skipToNavigation
miniature modular systems

Swagelok® Miniature Modular Systems

Increase efficiency and decrease footprint with Swagelok analytical miniature modular systems. These modular platform components and systems reduce design and assembly time and yield reliable results.

Contact a Local Specialist

Swagelok miniature modular systems are designed for compact sampling and process analyzer systems, enabling real-time analyses at the process line. Backed by Swagelok’s expertise, these systems reduce design, build, and maintenance time. The included configurator software simplifies fluid system design and assembly with a computerized layout grid.

MPC assemblies offer reliable, ANSI/ISA 76.00.02-compliant performance in a compact interface. Swagelok surface-mount components meet the same high standards as their conventional fluid system parts, using leak-tight O-rings to connect surface-mount, substrate, and manifold flow components for efficient fluid distribution.

Register for Sampling System Training

Specifications

Stream Selector System (SSV Series)
  • Provides double-block-and-bleed (DBB) operation in a single compact module
  • Conventional NPT and ANSI/ISA 76.00.02 compatible designs
  • System pressures to 250 psig (17.2 bar) with 40 psig (2.8 bar) actuation pressure
Stream-Select, Switching, and Shutoff Valve Assemblies (TT2 and T2 Series) 1/16, 1/8, and 1/4 in. and 3 mm Swagelok tube fitting and 1/8 in. female NPT end connections facilitate system versatility
Modular Platform Components (MPC) ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in.) platform

Miniature Modular Systems Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok design and assembly services

Custom Fabrication for All Industries

Learn how Swagelok-trained specialists can save you time and improve your fluid system performance by designing and assembling systems for you.

Find the Support You Need

Swagelok Resources Curated for You

Analytical instrumentation panel with Swagelok valves and gauges
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System

Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.

スウェージロック製品で構築した流体システムを使用する瀋陽ブロワー・ワークス・グループの従業員
瀋陽ブロワー・ワークス・グループ、安全性と信頼性の向上を実現

瀋陽ブロワー・ワークス・グループ・コーポレーションは、スウェージロック上海のサポートによって、顧客のアプリケーションの一貫性、信頼性、コスト削減を実現したばかりか、自社の安全性および生産効率も向上させることができました。

ローゼンダール・ネクストロム社とスウェージロックが業務効率化に向けて協業
光ファイバー装置メーカー、カスタマイズされたソリューションで効率アップを実現

ローゼンダール・ネクストロム社は、1980年代からスウェージロックのサポートを受けて、ビジネスを推進してきました。競合他社とは一線を画し、業界のトップを走り続けるローゼンダール・ネクストロム社のソリューション事例を紹介します。

導入事例:シャルボノー・インダストリーズ社、スウェージロックのカスタム流体システム・アセンブリーで増産を実現
カスタム流体システム・アセンブリーで増産を実現

高温用圧力逃がし弁システムの組み立てにSwagelokカスタム・ソリューションズを活用することで、製造プロセスのスピードアップ、人件費の削減、システムの品質確保を実現したシャルボノー・インダストリーズ社の事例を紹介します。

This process may take several minutes. Please be patient and remain on the page.