Bellows-Sealed Valves — Spare Parts and Accessories — Gasket Kit
Catalogs
Bellows-Sealed Valves — Spare Parts and Accessories — Gasket Kit
Select from a variety of spare parts and accessories for your Swagelok valve.
High-Pressure, Pneumatically Actuated Bellows-Sealed Valves, HB Series
Packless valves with all-metal seal to atmosphere; Working pressures up to 3500 psig (241 bar); Temperatures up to 400°F (204°C); VCR® face seal fitting, Swagelok® tube fitting, and weld end connections
Bellows Sealed Valves U Series
Features: Secondary containment system above the bellows; Working pressures up to 2500 psig (172 bar); Temperatures up to 1200°F (648°C); 1/4, 3/8, 1/2, 3/4, and 1 in.; 6, 10, and 12 mm end connections; Stainless steel material
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6L-HB-K28 | - | - | - | - | - | View Product |
| SS-4BGO-K5-SV | - | - | - | - | - | View Product |
| SS-4BGO-K5-T | - | - | - | - | - | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.