Fittings — Snubber Fittings
Fittings available with these specifications:
- 1/4 to 1/2 in.
- 316 stainless steel, brass
- Adapter, reducing adapter, male NPT to Swagelok tube fitting
- Maximum 2200 psig (151 bar) to 6600 psig (454 bar)
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.
-
Snubber Fittings — Gauge Protectors — Straights
Il se peut que votre point de vente et centre de services agréé Swagelok propose d’autres options.ContactRéf. pièceMatériau du corpsDimension du raccordement 1Type du raccordement 1Dimension du raccordement 2Type du raccordement 2SS-4-SA-EA 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EG 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EL 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-4-SA-EW 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT SS-8-SA-EA 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT SS-8-SA-EW 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT
Disponibilité des produits par lieu d’entreposage
Horaires