카탈로그
볼 밸브 및 1/4 회전 플러그 밸브 — 스페어 부품 및 액세서리 — 잠금 브라켓 키트
Select from a variety of spare parts and accessories for your Swagelok valve.
One-Piece Instrumentation Ball Valves, 40G Series and 40 Series
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
Swagelok Alternative Fuel Service AFS Ball Valves
Features: Working pressures up to 6000 psig (413 bar); Flow coefficients (Cv) from 4.0 to 13.8; Fractional and metric Swagelok tube fittings; ISO and NPT pipe end connections available; 316 stainless steel body and end connections; Manual and pneumatic actuation
비슷한 제품
|
부품 번호(Part #)
|
몸체 재질
|
연결구 1 크기
|
연결구 1 종류
|
연결구 2 크기
|
연결구 2 종류
|
|
|---|---|---|---|---|---|---|
| SS-51K-43G-LH | 316 Stainless Steel | - | - | - | - | 제품 보기 |
| SS-51K-AFS-LH | 316 Stainless Steel | - | - | - | - | 제품 보기 |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.