text.skipToContent text.skipToNavigation
Cone and thread fitting

Swagelok® Cone and Thread Fittings (IPT Series)

Swagelok® IPT series cone and thread fittings are manufactured in various alloys to provide reliable performance in different end-use environments and in medium- and high-pressure applications up to 60 000 psig (4134 bar).

View Cone and Thread Fittings

Cone and thread (C&T) connections have long been trusted to provide dependable medium- and high-pressure performance. Swagelok IPT series cone and thread fittings are available in 316 stainless steel, alloy 625, and alloy 2507 materials and in sizes from 1/4 in. up to 1 1/2 in. They can be used at temperatures up to 700°F (371°C).

Swagelok IPT series cone and thread fittings that meet NACE MR0175/ISO 15156 are available, as are anti-vibration connection components. Weep holes are standard on all pressure connections to make it simple to verify proper connection. Female medium- and high-pressure C&T fittings, adapters, and couplings are supplied complete with glands and collars except where noted.

Looking for more information about cone and thread fittings?

Contact Local Specialists

Categorías de Accesorios con Cono y Rosca

Accesorios con Cono y Férula de alta presión— Sno-Trik

Accesorios con Cono y Férula de alta presión— Sno-Trik

Resistencia a altas presiones, vibraciones e impactos sin fugas en las aplicaciones más exigentes con racores de alta presión de cono y férula.

Acoplamientos

Acoplamientos

Una dos tubos o tuberías con un acoplamiento, o tramos cortos de tubo o tubería con un manguito, en uno o ambos extremos. 

Adaptadores

Adaptadores

Asegure un rendimiento fiable de las conexiones de media y alta presión con adaptadores con cono y rosca (C&T) . 

Manguitos y Collarines

Manguitos y Collarines

Asegure el tubo con un collarín y una tuerca de manguito para crear un cierre contra la superficie cónica del racor. 

Pasamuros

Pasamuros

Haga conexiones de media o alta presión entre componentes y espacios con los racores pasamuros.

Tapones para tubo y tapones para racor

Tapones para tubo y tapones para racor

Presurice completamente su sistema con un tapón para tubo o un tapón para racor. 

Cone and Thread Fittings Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Find the Right Fitting for Your Application

Follow a side-by-side comparison that demonstrates how Swagelok® FK series tube fittings can drastically reduce installation time compared to cone and thread fittings, and see how they protect against minor flaws that can lead to rework.

Compare the Fittings

Swagelok Resources Curated for You

anatomy of a hydrogen fitting
The Anatomy of a Hydrogen Fitting

Learn why fittings designed specifically for hydrogen applications can help fuel cell vehicle OEMs and infrastructure developers achieve safer and more reliable fuel systems.

Workers on an oil rig
Optimizing Medium-Pressure Oil and Gas Applications with Compression Fittings

For medium-pressure applications in oil and gas topside assets, learn how compression fittings can offer installation speed and performance benefits over traditional cone and thread connections.

hydrogen transportation needs optimized component selection
Optimizing Component Selection for Hydrogen Fuel Cell Vehicles

Hydrogen transportation depends on reliable component specification and selection. Learn more about what it takes to find the right components.

Swagelokチューブ継手 FKシリーズを取り付ける海洋石油のオペレーター
導入事例:海洋石油のオペレーター

海洋石油プラットフォームにおいてコーン&スレッド継手からFKシリーズ継手に切り替えたことで、取り付け時間を80%短縮することができた事例を紹介します。

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.