text.skipToContent text.skipToNavigation

PTFE-FREE Thread Sealant, 50 cm³ Tube

Part #: MS-TFS-50

Add To Favorites

Catalogs

PTFE-Free Pipe Thread Sealant

Seal connections with the complete line of Swagelok pipe thread sealants, formulated for a range of chemicals in a variety of applications.

Specifications

Attribute Value
Container Size 50 cm³
Temperature Range -65 to 300 °F (-53 to 148 °C)
eClass (4.1) 23071402
eClass (5.1.4) 23079002
eClass (6.0) 23079002
eClass (6.1) 23079002
UNSPSC (4.03) 31201612
UNSPSC (10.0) 31201612
UNSPSC (11.0501) 31201612
UNSPSC (13.0601) 31201612
UNSPSC (15.1) 31201612
UNSPSC (17.1001) 31201701
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.