text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male NPT

Код изделия: SS-10M0-2-8

Технические характеристики

Атрибут Значение
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Предупреждение: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male NPT

Код изделия: SS-10M0-2-8
Посмотреть каталог

Добавить в избранное

Каталоги

90° Elbows

90-degree male tube connector creates a compact, angled connection between tubing and threaded ports—ideal for tight spaces in critical systems.

Технические характеристики

SS-10M0-2-8 — Stainless Steel Swagelok Tube Fitting, Male Elbow, 10 mm Tube OD x 1/2 in. Male NPT

Атрибут Значение
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 10 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Выберите новый продукт с похожими характеристиками

Ресурсы

Чертежи
2D

Для этого изделия есть двухмерные модели. Загрузить файл САПР.

3D

Для этого изделия есть трехмерные модели. Загрузить файл САПР.

Рекламный чертеж

Для этого изделия есть рекламные чертежи. Загрузить файлы.

Похожие изделия

Код изделия
Материал корпуса
Размер соединения 1
Тип соединения 1
Размер соединения 2
Тип соединения 2
6MO-600-2-4 6-Moly 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
6MO-810-2-4 6-Moly 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
6MO-810-2-8 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-100-2-2 Brass 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-1010-2-12 Brass 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
B-1010-2-8 Brass 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-10M0-2-4 Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-10M0-2-4RT Brass 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
B-10M0-2-6RT Brass 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
B-1210-2-12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
B-12M0-2-8 Brass 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-1410-2-12 Brass 7/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
B-200-2-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-200-2-4 Brass 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-300-2-2 Brass 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-3M0-2-2RT Brass 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
B-400-2-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-400-2-2RT Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
B-400-2-4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-400-2-4RT Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
B-400-2-6 Brass 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
B-400-2-8 Brass 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-400-5-2 Brass 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-500-2-4 Brass 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-600-2-2 Brass 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
B-600-2-4 Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-600-2-4RT Brass 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
B-600-2-6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
B-600-2-6RT Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
B-600-2-8 Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-600-2-8RT Brass 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
B-6M0-2-2RT Brass 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
B-6M0-2-4 Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-6M0-2-4RT Brass 6 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
B-810-2-12 Brass 1/2 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
B-810-2-4 Brass 1/2 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
B-810-2-6 Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
B-810-2-6RT Brass 1/2 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
B-810-2-8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
B-810-2-8RT Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
B-8M0-2-2RT Brass 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
B-8M0-2-4RT Brass 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
M-400-2-4 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
M-600-2-4 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
M-810-2-8 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
PFA-420-2-2 PFA 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
PFA-420-2-4 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
PFA-620-2-4 PFA 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
PFA-820-2-8 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
S-1210-2-12 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
S-1610-2-16 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT Просмотр изделия
S-400-2-2 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
S-400-2-4 Carbon Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
S-400-2-4ST Carbon Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Просмотр изделия
S-600-2-2 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
S-600-2-4 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
S-600-2-6 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
S-600-2-6ST Carbon Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Просмотр изделия
S-600-2-8 Carbon Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
S-810-2-6 Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
S-810-2-8 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
S-810-2-8ST Carbon Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread Просмотр изделия
SS-100-2-1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Male NPT Просмотр изделия
SS-100-2-2 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-1010-2-10ST 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 7/8-14 in. Male SAE/MS Straight Thread Просмотр изделия
SS-1010-2-12 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-1010-2-6 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-1010-2-8 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-10M0-2-2 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-10M0-2-4 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-10M0-2-4PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Просмотр изделия
SS-10M0-2-4RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-10M0-2-6 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-10M0-2-6PR 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread Просмотр изделия
SS-10M0-2-6RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-10M0-2-8RT 316 Stainless Steel 10 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-1210-2-12 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-1210-2-12PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread Просмотр изделия
SS-1210-2-12RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Просмотр изделия
SS-1210-2-12ST 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 1/16-12 in. Male SAE/MS Straight Thread Просмотр изделия
SS-1210-2-12W 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Male Pipe Weld Просмотр изделия
SS-1210-2-16 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1 in. Male NPT Просмотр изделия
SS-1210-2-8 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-1210-2-8PR 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Просмотр изделия
SS-1210-2-8RT 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-12M0-2-12 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-12M0-2-12RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/4 in. Male ISO Tapered Thread Просмотр изделия
SS-12M0-2-4 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-12M0-2-4PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Просмотр изделия
SS-12M0-2-4RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-12M0-2-6 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-12M0-2-6PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread Просмотр изделия
SS-12M0-2-6RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-12M0-2-8 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-12M0-2-8PR 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Просмотр изделия
SS-12M0-2-8RT 316 Stainless Steel 12 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-15M0-2-8 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-15M0-2-8RT 316 Stainless Steel 15 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-1610-2-12 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-1610-2-12PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 3/4 in. Male ISO Parallel Thread Просмотр изделия
SS-1610-2-16 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male NPT Просмотр изделия
SS-1610-2-16PR 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Parallel Thread Просмотр изделия
SS-1610-2-16RT 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male ISO Tapered Thread Просмотр изделия
SS-1610-2-16ST 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 5/16-12 in. Male SAE/MS Straight Thread Просмотр изделия
SS-1610-2-16W 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Male Pipe Weld Просмотр изделия
SS-16M0-2-6RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-16M0-2-8 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-16M0-2-8RT 316 Stainless Steel 16 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-18M0-2-12 316 Stainless Steel 18 mm Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-18M0-2-8 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-18M0-2-8RT 316 Stainless Steel 18 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-2000-2-20 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Male NPT Просмотр изделия
SS-2000-2-20ST 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 5/8-12 in. SAE/MS Straight Thread Просмотр изделия
SS-200-2-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/16 in. Male NPT Просмотр изделия
SS-200-2-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-200-2-2RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-200-2-4 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-200-2-4RT 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-20M0-2-12 316 Stainless Steel 20 mm Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-20M0-2-8RT 316 Stainless Steel 20 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-2400-2-24 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Male NPT Просмотр изделия
SS-2400-2-24ST 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 7/8-12 in. SAE/MS Straight Thread Просмотр изделия
SS-25M0-2-12 316 Stainless Steel 25 mm Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-25M0-2-16 316 Stainless Steel 25 mm Swagelok® Tube Fitting 1 in. Male NPT Просмотр изделия
SS-300-2-2 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-300-2-4 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-3M0-2-2RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-3M0-2-4 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-3M0-2-4RT 316 Stainless Steel 3 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-400-2-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/16 in. Male NPT Просмотр изделия
SS-400-2-12 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-400-2-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-400-2-2PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Просмотр изделия
SS-400-2-2RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-400-2-2W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/8 in. Male Pipe Weld Просмотр изделия
SS-400-2-4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-400-2-4PR 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Просмотр изделия
SS-400-2-4RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-400-2-4SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-400-2-4ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Просмотр изделия
SS-400-2-4W 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld Просмотр изделия
SS-400-2-6 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-400-2-6RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-400-2-6ST 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Просмотр изделия
SS-400-2-8 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-400-2-8RT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-4M0-2-2 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-4M0-2-2RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-4M0-2-4RT 316 Stainless Steel 4 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-500-2-2 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-500-2-4 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-600-2-12 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4 in. Male NPT Просмотр изделия
SS-600-2-2 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-600-2-2RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-600-2-4 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-600-2-4PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Просмотр изделия
SS-600-2-4RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-600-2-4ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 7/16-20 in. Male SAE/MS Straight Thread Просмотр изделия
SS-600-2-4W 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/4 in. Male Pipe Weld Просмотр изделия
SS-600-2-6 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-600-2-6PR 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Parallel Thread Просмотр изделия
SS-600-2-6RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-600-2-6ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 9/16-18 in. Male SAE/MS Straight Thread Просмотр изделия
SS-600-2-8 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-600-2-8RT 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-600-2-8ST 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread Просмотр изделия
SS-6M0-2-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-6M0-2-2PR 316 Stainless Steel 6 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Просмотр изделия
SS-6M0-2-2RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/8 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-6M0-2-4 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde Просмотр изделия
SS-6M0-2-4PR Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde Просмотр изделия
SS-6M0-2-4RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-6M0-2-6 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde Просмотр изделия
SS-6M0-2-6RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-6M0-2-8 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde Просмотр изделия
SS-6M0-2-8RT Edelstahl 316 6 mm Swagelok® Rohrverschraubung 1/2 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-810-2-12 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-12RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/4 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-810-2-16 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-2 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/8 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-4 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-4PR Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Zylindrisches ISO-Außengewinde Просмотр изделия
SS-810-2-4RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-810-2-6 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-6PR Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Zylindrisches ISO-Außengewinde Просмотр изделия
SS-810-2-6RT Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Kegeliges ISO-Außengewinde Просмотр изделия
SS-810-2-6ST Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 9/16-18 Zoll Gerades SAE/MS-Außengewinde Просмотр изделия
SS-810-2-8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll NPT Außengewinde Просмотр изделия
SS-810-2-8PR 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Parallel Thread Просмотр изделия
SS-810-2-8RT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия
SS-810-2-8SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-810-2-8ST 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 3/4-16 in. Male SAE/MS Straight Thread Просмотр изделия
SS-810-2-8W 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Male Pipe Weld Просмотр изделия
SS-8M0-2-2 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male NPT Просмотр изделия
SS-8M0-2-2PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Parallel Thread Просмотр изделия
SS-8M0-2-2RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/8 in. Male ISO Tapered Thread Просмотр изделия
SS-8M0-2-4 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male NPT Просмотр изделия
SS-8M0-2-4PR 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Parallel Thread Просмотр изделия
SS-8M0-2-4RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/4 in. Male ISO Tapered Thread Просмотр изделия
SS-8M0-2-6 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male NPT Просмотр изделия
SS-8M0-2-6RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 3/8 in. Male ISO Tapered Thread Просмотр изделия
SS-8M0-2-8 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male NPT Просмотр изделия
SS-8M0-2-8RT 316 Stainless Steel 8 mm Swagelok® Tube Fitting 1/2 in. Male ISO Tapered Thread Просмотр изделия

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

Этот процесс может занять несколько минут. Дождитесь его завершения и не покидайте страницу.