text.skipToContent text.skipToNavigation

302 Stainless Steel Spring Kit for CH8 Series Poppet Check Valve, 1/3 psi (0.03 bar) Cracking Pressure

Part #: 302-13KCH8-1/3

Specifications

Attribute Value
Body Material 302 Stainless Steel
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
For Series CH8 Series Poppet Check Valve
eClass (4.1) 37010633
eClass (5.1.4) 27300400
eClass (6.0) 37019102
eClass (6.1) 37019102
eClass (10.1) 37019102
UNSPSC (4.03) 40141616
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40183101
CH Series Spring Kit

Select from a variety of spare parts and accessories for your Swagelok valve.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

302 Stainless Steel Spring Kit for CH8 Series Poppet Check Valve, 1/3 psi (0.03 bar) Cracking Pressure

Part #: 302-13KCH8-1/3
View Catalog

Add To Favorites

Catalogs

CH Series Spring Kit
Select from a variety of spare parts and accessories for your Swagelok valve.

Specifications

302-13KCH8-1/3 — 302 Stainless Steel Spring Kit for CH8 Series Poppet Check Valve, 1/3 psi (0.03 bar) Cracking Pressure

Attribute Value
Body Material 302 Stainless Steel
Cracking Pressure 1/3 psi (0.03 bar, 0.003 MPa)
For Series CH8 Series Poppet Check Valve
eClass (4.1) 37010633
eClass (5.1.4) 27300400
eClass (6.0) 37019102
eClass (6.1) 37019102
eClass (10.1) 37019102
UNSPSC (4.03) 40141616
UNSPSC (10.0) 40141616
UNSPSC (11.0501) 40141616
UNSPSC (13.0601) 40141616
UNSPSC (15.1) 40141616
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
302-13K-CH16-1 302 Stainless Steel - - - - View Product
302-13K-CH8-1 302 Stainless Steel - - - - View Product

Контакт

Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.

This process may take several minutes. Please be patient and remain on the page.