The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
321 Stainless Steel Flexible Tubing, 1/4 in. OD, 12 in. Nominal Produced Flexible Length, XBA Adapter Both Ends
Log in or Register to view price
Overview
Convoluted Metal Tubing
Find flexible, convoluted tubing for vacuum or low-pressure static applications.
Hose Assemblies, Bulk Hose, Flexible Tubing, and End Connections ■ Core materials include metal, PTFE, PFA, vinyl, nylon, polyethylene, and rubber ■ Nominal hose sizes 1/8 to 2 in. ■ Wide range of fractional and metric end connections ■ Custom lengths available ■ Optional covers, tagging, and testing
Features: Step-by-step identification procedure for threads and end connections.
Specifications
Attribute | Value |
---|---|
Body Material | 321 Stainless Steel |
Connection 1 Size | 1/4 in. |
Connection 1 Type | XBA Adapter |
Connection 2 Size | 1/4 in. |
Connection 2 Type | XBA Adapter |
Hose Size | 1/4 in. |
Maximum Temperature, °F (°C) | 1000 (537) |
Minimum Temperature, °F (°C) | 70 (20) |
eClass (4.1) | 37110102 |
eClass (5.1.4) | 37110202 |
eClass (6.0) | 37029000 |
eClass (6.1) | 37029000 |
UNSPSC (4.03) | 40141504 |
UNSPSC (10.0) | 40142016 |
UNSPSC (11.0501) | 31231319 |
UNSPSC (13.0601) | 40182400 |
UNSPSC (15.1) | 40182400 |
UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
321-4-X-12 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-12DFO | 321 Stainless Steel | 1/4 in. | VCO® O-Ring Face Seal Fitting | 1/4 in. | VCO® O-Ring Face Seal Fitting | View Product |
321-4-X-12DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-12DMR | 321 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-12FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-18DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-2 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-24 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-24-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-24DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-24DMR | 321 Stainless Steel | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-24FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-2-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-36DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-36FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-4 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-4-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-4FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-6 | 321 Stainless Steel | 1/4 in. | Flexible Tube End | 1/4 in. | Flexible Tube End | View Product |
321-4-X-6-B2 | 321 Stainless Steel | 1/4 in. | XBA Adapter | 1/4 in. | XBA Adapter | View Product |
321-4-X-6DFR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-4-X-6FMR | 321 Stainless Steel | 1/4 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/4 in. | VCR® Metal Gasket Face Seal Fitting | View Product |
321-6-X-1 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-12 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-12-B2 | 321 Stainless Steel | 3/8 in. | XBA Adapter | 3/8 in. | XBA Adapter | View Product |
321-6-X-24 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-6-X-24-B2 | 321 Stainless Steel | 3/8 in. | XBA Adapter | 3/8 in. | XBA Adapter | View Product |
321-6-X-6 | 321 Stainless Steel | 3/8 in. | Flexible Tube End | 3/8 in. | Flexible Tube End | View Product |
321-8-X-12 | 321 Stainless Steel | 1/2 in. | Flexible Tube End | 1/2 in. | Flexible Tube End | View Product |
321-8-X-12DFR | 321 Stainless Steel | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | 1/2 in. | Female VCR® Metal Gasket Face Seal Fitting | View Product |
321-8-X-1-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-24-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-36-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-3-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
321-8-X-6 | 321 Stainless Steel | 1/2 in. | Flexible Tube End | 1/2 in. | Flexible Tube End | View Product |
321-8-X-6-B2 | 321 Stainless Steel | 1/2 in. | XBA Adapter | 1/2 in. | XBA Adapter | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.