text.skipToContent text.skipToNavigation

321 Stainless Steel Flexible Tubing, 1/4 in. OD, 18 in. Nominal Produced Flexible Length, Female VCR Both Ends

Part #: 321-4-X-18DFR

Add To Favorites

Overview

Convoluted Metal Tubing

Find flexible, convoluted tubing for vacuum or low-pressure static applications.

Specifications

Attribute Value
Body Material 321 Stainless Steel
Connection 1 Size 1/4 in.
Connection 1 Type Female VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Female VCR® Metal Gasket Face Seal Fitting
Hose Size 1/4 in.
Maximum Temperature, °F (°C) 1000 (537)
Minimum Temperature, °F (°C) 70 (20)
eClass (4.1) 37110202
eClass (5.1.4) 37110202
eClass (6.0) 37029000
eClass (6.1) 37029000
UNSPSC (4.03) 40141504
UNSPSC (10.0) 40142016
UNSPSC (11.0501) 31231300
UNSPSC (13.0601) 40182400
UNSPSC (15.1) 40182400
UNSPSC (17.1001) 40182406
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
321-4-X-12 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End View Product
321-4-X-12-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter View Product
321-4-X-12DFO 321 Stainless Steel 1/4 in. VCO® O-Ring Face Seal Fitting 1/4 in. VCO® O-Ring Face Seal Fitting View Product
321-4-X-12DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-12DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-12FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-2 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End View Product
321-4-X-24 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End View Product
321-4-X-24-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter View Product
321-4-X-24DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-24DMR 321 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-24FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-2-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter View Product
321-4-X-36DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-36FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-4 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End View Product
321-4-X-4-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter View Product
321-4-X-4FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-6 321 Stainless Steel 1/4 in. Flexible Tube End 1/4 in. Flexible Tube End View Product
321-4-X-6-B2 321 Stainless Steel 1/4 in. XBA Adapter 1/4 in. XBA Adapter View Product
321-4-X-6DFR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. Female VCR® Metal Gasket Face Seal Fitting View Product
321-4-X-6FMR 321 Stainless Steel 1/4 in. Female VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting View Product
321-6-X-1 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End View Product
321-6-X-12 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End View Product
321-6-X-12-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter View Product
321-6-X-24 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End View Product
321-6-X-24-B2 321 Stainless Steel 3/8 in. XBA Adapter 3/8 in. XBA Adapter View Product
321-6-X-6 321 Stainless Steel 3/8 in. Flexible Tube End 3/8 in. Flexible Tube End View Product
321-8-X-12 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End View Product
321-8-X-12DFR 321 Stainless Steel 1/2 in. Female VCR® Metal Gasket Face Seal Fitting 1/2 in. Female VCR® Metal Gasket Face Seal Fitting View Product
321-8-X-1-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter View Product
321-8-X-24-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter View Product
321-8-X-36-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter View Product
321-8-X-3-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter View Product
321-8-X-6 321 Stainless Steel 1/2 in. Flexible Tube End 1/2 in. Flexible Tube End View Product
321-8-X-6-B2 321 Stainless Steel 1/2 in. XBA Adapter 1/2 in. XBA Adapter View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.