|
Rohrverschlussstopfen, Messing 405, 3/4 Zoll Rohraußendurchmesser, Rohrwandstärke Meßlehre 15 bis 20
Réf. pièce : B-12TP-15-20
|
||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
熱交換器チューブ・プラグ熱交換器内のチューブ端から漏れが生じた場合、熱交換器チューブ・プラグでシールすることで、装置全体の寿命を延ばすことができます。 Ouvrir une session ou s’inscrire pour afficher des prix ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Rohrverschlussstopfen, Messing 405, 3/4 Zoll Rohraußendurchmesser, Rohrwandstärke Meßlehre 15 bis 20
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
熱交換器チューブ・プラグ
Heat exchanger tube plugs seal the ends of leaking tubes, providing longer use of the heat exchanger. The uniform taper and the smooth surface finish assure positive sealing with minimum installation force.
Spécifications
B-12TP-15-20 — Rohrverschlussstopfen, Messing 405, 3/4 Zoll Rohraußendurchmesser, Rohrwandstärke Meßlehre 15 bis 20
| Attribut | Valeur |
|---|---|
| Matériau du corps | Laiton |
| Diam. ext. du tube | 3/4 po |
| Calibre d’épaisseur de paroi | 15 - 20 |
| eClass (4.1) | 36040401 |
| eClass (5.1.4) | 36040101 |
| eClass (6.0) | 22560208 |
| eClass (6.1) | 22560208 |
| eClass (10.1) | 22560208 |
| UNSPSC (4.03) | 40141616 |
| UNSPSC (10.0) | 40142609 |
| UNSPSC (11.0501) | 40142609 |
| UNSPSC (13.0601) | 40183106 |
| UNSPSC (15.1) | 40183106 |
| UNSPSC (17.1001) | 40173303 |
Ressources
Produits similaires
|
Réf. pièce
|
Capacité du contenant
|
Plage de température
|
Matériau du corps
|
Diam. ext. du tube
|
Calibre d’épaisseur de paroi
|
|
|---|---|---|---|---|---|---|
| SS-12TP-15-20 | - | - | 316 Stainless Steel | 3/4 in. | 15 - 20 | Afficher le produit |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
