text.skipToContent text.skipToNavigation

황동 스웨즈락 튜브 피팅, 유니온 티, 7/8인치 튜브 OD

Part #: B-1410-3

Specifications

Attribute Value
Body Material 황동
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 7/8인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 7/8인치
Connection 2 Type Swagelok® 튜브 피팅
Connection 3 Size 7/8인치
Connection 3 Type Swagelok® 튜브 피팅
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Tees

Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

황동 스웨즈락 튜브 피팅, 유니온 티, 7/8인치 튜브 OD

Part #: B-1410-3
View Catalog

Add To Favorites

Catalogs

Tees
Enables three-way tube branching with precise alignment and leak-tight reliability, ideal for distributing flow in compact, high-performance systems.

Specifications

B-1410-3 — 황동 스웨즈락 튜브 피팅, 유니온 티, 7/8인치 튜브 OD

Attribute Value
Body Material 황동
Bored Through No
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 7/8인치
Connection 1 Type Swagelok® 튜브 피팅
Connection 2 Size 7/8인치
Connection 2 Type Swagelok® 튜브 피팅
Connection 3 Size 7/8인치
Connection 3 Type Swagelok® 튜브 피팅
Flow Restrictor No
eClass (4.1) 37030706
eClass (5.1.4) 37020506
eClass (6.0) 37020590
eClass (6.1) 37020506
eClass (10.1) 37020506
UNSPSC (4.03) 40142601
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142605
UNSPSC (13.0601) 40183102
UNSPSC (15.1) 40183102
UNSPSC (17.1001) 40183102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-1210-3 6-Moly 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
6MO-400-3 6-Moly 1/4인치 스웨즈락® 튜브 피팅 1/4인치 스웨즈락® 튜브 피팅 View Product
6MO-600-3 6-Moly 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
6MO-810-3 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-3 Brass 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
B-1010-3 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-3 황동 10mm Swagelok® 튜브 피팅 10mm Swagelok® 튜브 피팅 View Product
B-1210-3 황동 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
B-12M0-3 황동 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
B-1610-3 황동 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
B-1810-3 황동 1 1/8인치 Swagelok® 튜브 피팅 1 1/8인치 Swagelok® 튜브 피팅 View Product
B-200-3 황동 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
B-400-3 황동 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
B-600-3 황동 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
B-6M0-3 황동 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
B-810-3 황동 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
B-8M0-3 황동 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
HC-200-3 합금 C-276 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
HC-400-3 합금 C-276 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
HC-600-3 합금 C-276 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
HC-810-3 합금 C-276 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
M-400-3 합금 400/R-405 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
M-600-3 합금 400/R-405 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
M-810-3 합금 400/R-405 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
PFA-220-3 PFA 1/8인치 Swagelok® 튜브 피팅 1/8인치 Swagelok® 튜브 피팅 View Product
PFA-420-3 PFA 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
PFA-620-3 PFA 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
PFA-820-3 PFA 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
S-1210-3 탄소강 3/4인치 Swagelok® 튜브 피팅 3/4인치 Swagelok® 튜브 피팅 View Product
S-12M0-3 탄소강 12mm Swagelok® 튜브 피팅 12mm Swagelok® 튜브 피팅 View Product
S-1610-3 탄소강 1인치 Swagelok® 튜브 피팅 1인치 Swagelok® 튜브 피팅 View Product
S-400-3 탄소강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
S-600-3 탄소강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
S-810-3 탄소강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-100-3 316 스테인리스강 1/16인치 Swagelok® 튜브 피팅 1/16인치 Swagelok® 튜브 피팅 View Product
SS-1010-3 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-3 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-1210-3SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-14M0-3 316 Stainless Steel 14 mm Swagelok® Tube Fitting 14 mm Swagelok® Tube Fitting View Product
SS-15M0-3 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-1610-3 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-16M0-3 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-18M0-3 316 ステンレス鋼 18 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ継手 View Product
SS-2000-3 316 ステンレス鋼 1 1/4 インチ Swagelok®チューブ継手 1 1/4 インチ Swagelok®チューブ継手 View Product
SS-200-3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-200-3JA 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-20M0-3 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-22M0-3 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-3 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-3 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-3 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-300-3 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-3200-3 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-3M0-3 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-400-3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3BT 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3JA 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-400-3SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4M0-3 316 Stainless Steel 4 mm Swagelok® Tube Fitting 4 mm Swagelok® Tube Fitting View Product
SS-500-3 316 Stainless Steel 5/16 in. Swagelok® Tube Fitting 5/16 in. Swagelok® Tube Fitting View Product
SS-600-3 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-600-3SC11 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
SS-6M0-3 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-6M0-3SC11 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
SS-810-3 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-31-0001 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-810-3BT 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3SC11 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-810-3WD 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-8M0-3 316 스테인리스강 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
T-400-3 PTFE 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
TI-810-3 티타늄 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.