text.skipToContent text.skipToNavigation

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/2 in. MNPT, 1 psig (0.07 bar)

Part #: SS-8C2-1

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 1.68
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Fixed Pressure

Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。


安全な製品の選定について:

システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Poppet Check Valve, Fixed Pressure, 1/2 in. MNPT, 1 psig (0.07 bar)

Part #: SS-8C2-1
View Catalog

Add To Favorites

Catalogs

Fixed Pressure
Control back flow in general-service and high-purity applications with Swagelok check valves available in a range of adjustable and fixed cracking pressures.

Specifications

SS-8C2-1 — Stainless Steel Poppet Check Valve, Fixed Pressure, 1/2 in. MNPT, 1 psig (0.07 bar)

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Male NPT
Connection 2 Size 1/2 in.
Connection 2 Type Male NPT
Cracking Pressure 1 psi (0.07 bar, 0.007 MPa)
CV Maximum 1.68
O-Ring Material Fluorocarbon FKM
Room Temperature Pressure Rating 3000 PSIG @ 100°F /206 BAR @ 37°C
Surface Finish Standard
Testing No Optional Testing
eClass (4.1) 37010801
eClass (5.1.4) 27300400
eClass (6.0) 27300601
eClass (6.1) 27300601
eClass (10.1) 27300601
UNSPSC (4.03) 40141622
UNSPSC (10.0) 40141641
UNSPSC (11.0501) 40141641
UNSPSC (13.0601) 40141641
UNSPSC (15.1) 40141641
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-2C2-1/3 Brass 1/8 in. Male NPT 1/8 in. Male NPT View Product
B-4C-1/3 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-4C4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP2-1 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-1/3 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-25 Brass 1/4 in. Male NPT 1/4 in. Male NPT View Product
B-4CP2-RT-1 Brass 1/4 in. Male ISO Tapered Thread 1/4 in. Male ISO Tapered Thread View Product
B-4CP4-1 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-4CP5-1 Brass 1/4 in. Male NPT 1/4 in. Female NPT View Product
B-6C-1 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-1/3 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6C-MM-1 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-6C-MM-1/3 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-8C-1 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C-1/3 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8C4-1 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-8CP2-1 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
B-8CP2-10 Brass 1/2 in. Male NPT 1/2 in. Male NPT View Product
SS-10C-MM-1 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-1/3 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-10C-MM-10 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-12C-1 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-1/3 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C-10 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12C4-1 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Female NPT View Product
SS-12C-MM-1 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-12C-MM-1/3 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-16C-1 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-1/3 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C-10 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16C4-1 316 Stainless Steel 1 in. Female NPT 1 in. Female NPT View Product
SS-2C-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C2-1 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT View Product
SS-2C-25 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C4-1 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C4-1/3 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-2C-KZ-1 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-1/3 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-2C-KZ-10 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-4C-1 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1/3-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-10 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C1-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-1-SC11 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C2-1 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-1/3 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C2-10 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT View Product
SS-4C-25 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C4-1 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-1/3 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C4-10 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT View Product
SS-4C-5 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-4C-50 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-EP-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-KZ-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-KZ-1/3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-KZ-10 316ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-KZ-15 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-KZ-30 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4CP2-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-10 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-100 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-25 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-5 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-50 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-KZ-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-4CP2-RT-1 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-4CP2-RT-1/3 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-4CP2-RT-10 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-4CP4-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4CP4-1/3 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-4CP4-RT-1 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ 1/4 インチ ISO管用テーパーめねじ View Product
SS-4CP5-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-4CP5-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-4CP5-10 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-4CP5-25 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-4CP6-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTおねじ View Product
SS-4C-TR-1 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-4C-VCR-1 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-4C-VCR-1/3 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-4C-VCR-10 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-4C-VCRKZ-1/3 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)、おすナット付き 1/4 インチ 面シール(メタル・ガスケット式)、おすナット付き View Product
SS-6C-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-1/3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-10 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-25 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C4-1 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-6C-5 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-KZ-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-KZ-1/3 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-6C-MM-1 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6C-MM-1/3 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6C-MM-10 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6C-MM-25 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6C-TR-1 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-8C-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-10 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C2-25 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8C-25 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C4-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8C4-1/3 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8C4-10 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8C-5 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-KZ-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-KZ-1/3 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8CP2-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-1/3 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-25 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-KZ-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-8CP2-RT-1 316 ステンレス鋼 1/2 インチ ISO管用テーパーおねじ 1/2 インチ ISO管用テーパーおねじ View Product
SS-8CP4-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-8CP5-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTめねじ View Product
SS-8C-TR-1 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-8C-VCR-1 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8C-VCR-1/3 316 ステンレス鋼 1/2 インチ 面シール(メタル・ガスケット式)おすVCR 1/2 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-8C-VCR-KZ-1/3 316ステンレス鋼 1/2 インチ おすVCRメタル・ガスケット式面シール継手 1/2 インチ おすVCRメタル・ガスケット式面シール継手 View Product
SS-CHF12-1 316 ステンレス鋼 3/4 インチ NPTめねじ 3/4 インチ NPTめねじ View Product
SS-CHF12RT-1 316 ステンレス鋼 3/4 インチ ISO管用テーパーめねじ 3/4 インチ ISO管用テーパーめねじ View Product
SS-CHF16-1 316 ステンレス鋼 1 インチ NPTめねじ 1 インチ NPTめねじ View Product
SS-CHF4-1 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-1/3 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF4-10 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-CHF6-1 316 ステンレス鋼 3/8 インチ NPTめねじ 3/8 インチ NPTめねじ View Product
SS-CHF8-1 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-1/3 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-10 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8-5 316 ステンレス鋼 1/2 インチ NPTめねじ 1/2 インチ NPTめねじ View Product
SS-CHF8RT-1 316 ステンレス鋼 1/2 インチ ISO管用テーパーめねじ 1/2 インチ ISO管用テーパーめねじ View Product
SS-CHM12-1 316 ステンレス鋼 3/4 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-CHM12-1/3 316 ステンレス鋼 3/4 インチ NPTおねじ 3/4 インチ NPTおねじ View Product
SS-CHM2-10 316 ステンレス鋼 1/8 インチ NPTおねじ 1/8 インチ NPTおねじ View Product
SS-CHM4-1 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-1/3 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-10 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-25 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4-5 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-CHM4RT-1 316 ステンレス鋼 1/4 インチ ISO管用テーパーおねじ 1/4 インチ ISO管用テーパーおねじ View Product
SS-CHM8-1 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-CHM8-10 316 ステンレス鋼 1/2 インチ NPTおねじ 1/2 インチ NPTおねじ View Product
SS-CHS10MM-1 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-CHS10MM-1/3 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-CHS12-1 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-1/3 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-10 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12-5 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-CHS12MM-1 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-1/3 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-10 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-CHS12MM-5 Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-CHS16-1 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS16-1/3 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS16-10 Acier inoxydable 316 1 po Raccord Swagelok® pour tubes 1 po Raccord Swagelok® pour tubes View Product
SS-CHS2-1 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-1/3 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-10 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-5 Acier inoxydable 316 1/8 po Raccord Swagelok® pour tubes 1/8 po Raccord Swagelok® pour tubes View Product
SS-CHS2-KZ-1/3 Acier inoxydable 316 1/8 po Raccord pour tube Swagelok® 1/8 po Raccord pour tube Swagelok® View Product
SS-CHS4-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-1/3 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-10 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-1-SC11 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-25 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-5 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-KZ-1 Acier inoxydable 316 1/4 po Raccord Swagelok® pour tubes 1/4 po Raccord Swagelok® pour tubes View Product
SS-CHS4-KZ-1/3 Acier inoxydable 316 1/4 po Raccord pour tube Swagelok® 1/4 po Raccord pour tube Swagelok® View Product
SS-CHS6-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-1/3 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-10 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-100 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-25 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-5 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-BU-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6-EP-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 3/8 po Raccord Swagelok® pour tubes View Product
SS-CHS6M8-BU-1 Acier inoxydable 316 3/8 po Raccord Swagelok® pour tubes 1/2 po Filetage NPT mâle View Product
SS-CHS6MM-1 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-10 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-25 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS6MM-5 Acier inoxydable 316 6 mm Raccord Swagelok® pour tubes 6 mm Raccord Swagelok® pour tubes View Product
SS-CHS8-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-10 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-1-SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-25 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-5 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-BU-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-EP-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-EP-1/3 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8-KZ-1 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-CHS8MM-1 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-CHS8MM-1/3 Acier inoxydable 316 8 mm Raccord Swagelok® pour tubes 8 mm Raccord Swagelok® pour tubes View Product
SS-CHVCR4-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR4-1/3 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/4 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR4-KZ-1/3 Acier inoxydable 316 1/4 po Raccord VCR mâle (joint métallique) 1/4 po Raccord VCR mâle (joint métallique) View Product
SS-CHVCR8-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product
SS-CHVCR8-1/3 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle 1/2 po Raccord à étanchéité de surface (joint métallique) VCR mâle View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.