|
Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 1 in. x 3/4 in. Tube OD
Réf. pièce : SS-1611-PC-12
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Spécifications
StraightsStraight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems. Ouvrir une session ou s’inscrire pour afficher des prix 연락처이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
안전한 제품 선택
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다. Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.
Attention: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 1 in. x 3/4 in. Tube OD
Ouvrir une session ou s’inscrire pour afficher des prix
Catalogues
Straights
Straight port connector provides a reliable connection between tubing and component ports—ideal for compact, critical fluid systems.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Spécifications
SS-1611-PC-12 — Stainless Steel Swagelok Tube Fitting, Reducing Port Connector, 1 in. x 3/4 in. Tube OD
| Attribut | Valeur |
|---|---|
| Body Material | 316 Stainless Steel |
| Bored Through | No |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/4 in. |
| Connection 1 Type | Swagelok® Tube Adapter |
| Connection 2 Size | 1 in. |
| Connection 2 Type | Port Connector |
| Flow Restrictor | No |
| eClass (4.1) | 37070710 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141720 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183110 |
| UNSPSC (15.1) | 40183110 |
| UNSPSC (17.1001) | 40183110 |
Ressources
Produits similaires
|
Réf. pièce
|
Matériau du corps
|
Dimension du raccordement 1
|
Type du raccordement 1
|
Dimension du raccordement 2
|
Type du raccordement 2
|
|
|---|---|---|---|---|---|---|
| B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | Afficher le produit |
| B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | Afficher le produit |
| B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | Afficher le produit |
| B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | Afficher le produit |
| M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | Afficher le produit |
| SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | Afficher le produit |
| SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | Afficher le produit |
| SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | Afficher le produit |
| SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | Afficher le produit |
| SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | Afficher le produit |
| SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | Afficher le produit |
| SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | Afficher le produit |
| SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | Afficher le produit |
| SS-12M1-PC-6M | 316 Stainless Steel | 12 mm | Port Connector | 6 mm | Port Connector | Afficher le produit |
| SS-12M1-PC-8M | 316 Stainless Steel | 12 mm | Port Connector | 8 mm | Port Connector | Afficher le produit |
| SS-1611-PC | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | Afficher le produit |
| SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | Afficher le produit |
| SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | Afficher le produit |
| SS-16M1-PC-12M | 316 Stainless Steel | 16 mm | Port Connector | 12 mm | Port Connector | Afficher le produit |
| SS-18M1-PC | 316 Stainless Steel | 18 mm | Swagelok® Tube Adapter | 18 mm | Port Connector | Afficher le produit |
| SS-2000-PC | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Adapter | 1 1/4 in. | Port Connector | Afficher le produit |
| SS-201-PC | Нержавеющая сталь 316 | 1/8 дюйма | Трубный переходник Swagelok® | 1/8 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-201-PC-1 | Нержавеющая сталь 316 | 1/8 дюйма | Соединение для проходного канала | 1/16 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-20M1-PC | Нержавеющая сталь 316 | 20 мм | Трубный переходник Swagelok® | 20 мм | Соединение для проходного канала | Afficher le produit |
| SS-2400-PC | Нержавеющая сталь 316 | 1 1/2 дюйма | Трубный переходник Swagelok® | 1 1/2 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-25M1-PC | Нержавеющая сталь 316 | 25 мм | Трубный переходник Swagelok® | 25 мм | Соединение для проходного канала | Afficher le produit |
| SS-3M1-PC | Нержавеющая сталь 316 | 3 мм | Трубный переходник Swagelok® | 3 мм | Соединение для проходного канала | Afficher le produit |
| SS-401-PC | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-401-PC-1 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/16 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-401-PC-2 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-401-PC-6M | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 6 мм | Соединение для проходного канала | Afficher le produit |
| SS-401-PCBLBQ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-501-PC | Нержавеющая сталь 316 | 5/16 дюйма | Трубный переходник Swagelok® | 5/16 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-601-PC | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-601-PC-2 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-601-PC-4 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/4 дюйма | Соединение для проходного канала | Afficher le produit |
| SS-6M1-PC | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | Afficher le produit |
| SS-6M1-PC-3M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 6 mm | Port Connector | Afficher le produit |
| SS-811-PC | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| SS-811-PC-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | Afficher le produit |
| SS-811-PC-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | Afficher le produit |
| SS-8M1-PC | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | Afficher le produit |
| SS-8M1-PC-6M | 316 Stainless Steel | 6 mm | Swagelok® Tube Adapter | 8 mm | Port Connector | Afficher le produit |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.
