|
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread
Part #: SS-4-TA-1-OR
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsDelivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。 |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。
Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread
Log in or Register to view price
Catalogs
Straights
Delivers reliable, leak-tight transitions between tubing and threaded ports, engineered for critical fluid system environments.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-4-TA-1-OR — Stainless Steel Swagelok Tube Fitting, Male Tube Adapter, 1/4 in. Tube OD x 7/16-20 Male SAE/MS Straight Thread
| Attribute | Value |
|---|---|
| Body Material | 316 ステンレス鋼 |
| Bored Through | No |
| Cleaning Process | 標準のクリーニングおよびパッケージング(Swagelok SC-10仕様) |
| Connection 1 Size | 1/4 インチ |
| Connection 1 Type | Swagelok®チューブ・アダプター |
| Connection 2 Size | 7/16-20 インチ |
| Connection 2 Type | SAE/MS平行おねじ |
| Flow Restrictor | No |
| eClass (4.1) | 37020711 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020590 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40142612 |
| UNSPSC (11.0501) | 40142612 |
| UNSPSC (13.0601) | 40183109 |
| UNSPSC (15.1) | 40183109 |
| UNSPSC (17.1001) | 40141622 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 2507-8-TA-1-8-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-10-MTA-1-4RS | Brass | 10 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-10-TA-1-8 | Brass | 5/8 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-12-MTA-1-4RS | Brass | 12 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-12-TA-1-12 | Brass | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| B-400-A-4ANF | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female 37° Flare | View Product |
| B-4-TA-1-2 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/8 in. | Male NPT | View Product |
| B-4-TA-1-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-4-TA-7-4 | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-4-TA-7-6 | Brass | 1/4 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| B-6-TA-1-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| B-6-TA-7-4 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| B-8-MTA-1-4RS | Brass | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| B-8-TA-1-8 | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| B-8-TA-7-6 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| B-8-TA-7-8 | Messing | 1/2 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| S-6-TA-1-4 | Kohlenstoffstahl | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-4RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-6 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-6RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-1-6RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-10-MTA-1-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10-MTA-1-8RS | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-10-MTA-7-4 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-10-MTA-7-4RG | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10-MTA-7-4RT | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-10-MTA-7-8 | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-10-MTA-7-8RG | Edelstahl 316 | 10 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-10-TA-1-10ST | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 7/8-14 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-10-TA-1-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-10-TA-7-8 | Edelstahl 316 | 5/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-1210-A-12ANF | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-12-MTA-1-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-12-MTA-1-4RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-4RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-1-6RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-6RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-1-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-MTA-1-8RS | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-MTA-1-8RT | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-MTA-7-4 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-12-MTA-7-4RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12-MTA-7-8 | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-12-MTA-7-8RG | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-12-MTA-7-8RP | Edelstahl 316 | 12 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-12-TA-1-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-12AN | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-12-TA-1-12RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-1-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-12-TA-1-12ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 1/ 16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-12W | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-12-TA-1-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-16ST | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-12-TA-1-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-12-TA-1-8RS | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-12-TA-7-12 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-12RT | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-12-TA-7-16 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-12-TA-7-8 | Edelstahl 316 | 3/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-1610-A-16ANF | Edelstahl 316 | 1 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 Zoll | Innengewinde 37° | View Product |
| SS-16-MTA-1-8 | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-MTA-1-8RS | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-16-MTA-7-8RG | Edelstahl 316 | 16 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-16-TA-1-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-1-16AN | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | 37° AN-Außengewinde | View Product |
| SS-16-TA-1-16RS | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-16-TA-1-16RT | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-16-TA-1-16ST | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 5/16-12 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-16-TA-1-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-16-TA-7-12 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Innengewinde | View Product |
| SS-16-TA-7-16 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1 Zoll | NPT Innengewinde | View Product |
| SS-16-TA-7-8 | Edelstahl 316 | 1 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-18-MTA-1-12RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 3/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-1-8RS | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-18-MTA-7-8RG | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-1-TA-1-2 | Edelstahl 316 | 1/16 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-200-A-2ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-200-A-4ANF | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-20-TA-1-20 | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | NPT Außengewinde | View Product |
| SS-24-TA-1-24 | Edelstahl 316 | 1 1/2 Zoll | Vormontierter Swagelok® Rohrstutzen | 1 1/2 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-2RS | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-2-TA-1-2ST | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-1-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-2-TA-1-4RT | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-2-TA-1-OR | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 5/16-24 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-2-TA-7-2 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-2-TA-7-2RP | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-2-TA-7-4 | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-32-TA-1-32 | Edelstahl 316 | 2 Zoll | Vormontierter Swagelok® Rohrstutzen | 2 Zoll | NPT Außengewinde | View Product |
| SS-400-A-4ANF | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN Rohrkonus | View Product |
| SS-4-TA-1-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-2RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4AN | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-4-TA-1-4RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-4-TA-1-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-4-TA-1-4SC11 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-4ST | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-4-TA-1-4W | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Winkelanschweißverschraubung | View Product |
| SS-4-TA-1-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-1-6RS | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-4-TA-1-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-4-TA-7-2 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-2RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-2RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-4 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-4RG | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-4-TA-7-4RJ | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-4-TA-7-4RP | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-4-TA-7-4RT | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-4-TA-7-6 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Innengewinde | View Product |
| SS-4-TA-7-8 | Edelstahl 316 | 1/4 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Innengewinde | View Product |
| SS-600-A-6ANF | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN Rohrkonus | View Product |
| SS-6-MTA-1-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-2RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-2RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-1-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-MTA-1-4RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-MTA-1-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-MTA-1-6RS | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde, gerade Abdichtfläche | View Product |
| SS-6-MTA-7-2 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-2RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/8 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4 | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-MTA-7-4RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-4RJ | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | ISO-Innengewinde (RJ) | View Product |
| SS-6-MTA-7-4RP | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-MTA-7-4RT | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Innengewinde | View Product |
| SS-6-MTA-7-6RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-MTA-7-8RG | Edelstahl 316 | 6 mm | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Innengewinde (Manometer) | View Product |
| SS-6-TA-1-12 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-4AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-4RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-4RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-4ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 7/16-20 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-6 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-6AN | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | 37° AN-Außengewinde | View Product |
| SS-6-TA-1-6RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-6RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/8 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-6ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | NPT Außengewinde | View Product |
| SS-6-TA-1-8RS | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Zylindrisches ISO-Außengewinde | View Product |
| SS-6-TA-1-8RT | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Kegeliges ISO-Außengewinde | View Product |
| SS-6-TA-1-8ST | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 3/4-16 Zoll | Gerades SAE/MS-Außengewinde | View Product |
| SS-6-TA-1-8W | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/2 Zoll | Winkelanschweißverschraubung | View Product |
| SS-6-TA-1-OR | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 9/16-18 Zoll | Zylindrisches SAE/MS-Gewinde mit O-Ring | View Product |
| SS-6-TA-7-2 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4 | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | NPT Innengewinde | View Product |
| SS-6-TA-7-4RP | Edelstahl 316 | 3/8 Zoll | Swagelok® Rohrstutzen | 1/4 Zoll | Zylindrisches ISO-Innengewinde | View Product |
| SS-6-TA-7-4RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-6-TA-7-6 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-6-TA-7-6RG | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-6-TA-7-6RT | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-6-TA-7-8 | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-810-A-8ANF | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female 37° AN | View Product |
| SS-8-MTA-1-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-8-MTA-1-4RS | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8-MTA-1-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-MTA-7-4 | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-8-MTA-7-4RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-MTA-7-4RT | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-MTA-7-8RG | 316 Stainless Steel | 8 mm | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-1-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Male NPT | View Product |
| SS-8-TA-1-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male NPT | View Product |
| SS-8-TA-1-4RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male NPT | View Product |
| SS-8-TA-1-6RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-6ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 9/16-18 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male NPT | View Product |
| SS-8-TA-1-8AN | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male 37° AN | View Product |
| SS-8-TA-1-8RS | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Parallel Thread | View Product |
| SS-8-TA-1-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male ISO Tapered Thread | View Product |
| SS-8-TA-1-8ST | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-1-8W | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Male Pipe Weld | View Product |
| SS-8-TA-1-OR | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4-16 in. | Male SAE/MS Straight Thread | View Product |
| SS-8-TA-7-12 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Female NPT | View Product |
| SS-8-TA-7-4 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female NPT | View Product |
| SS-8-TA-7-4RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-6 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female NPT | View Product |
| SS-8-TA-7-6RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/8 in. | Female ISO Tapered Thread | View Product |
| SS-8-TA-7-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female NPT | View Product |
| SS-8-TA-7-8RG | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Gauge Thread | View Product |
| SS-8-TA-7-8RP | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Parallel Thread | View Product |
| SS-8-TA-7-8RT | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
